Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   OsiSense XU
XUYFLNEP100030 Pildi tuvastamine Schneider Electric

XUYFLNEP100030

XUYFLNEP100030 Pildi tuvastamine Schneider Electric
XUYFLNEP100030

Photoelectric sensors XU, photo electric sensor, XUY, fork, laser, pot +/-, 30X95mm, 12...24 VDC, M8

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range of product
    Telemecanique Photoelectric sensors XU
    series name
    Application
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUY
    sensor design
    Fork
    detection system
    Thru beam
    emission
    Infrared laser, modulated - class 1 IEC 825-1
    passage width
    30 mm
    passage depth
    95 mm
    material
    Metal/plastic
    supply circuit type
    DC
    wiring technique
    4-wire
    discrete output type
    PNP and NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M8, 4 pins
    product specific application
    Detection of transparent object
    Detection on vibrating rail
    Detection on small conveyor
    Detection of reference marks
    [Sn] nominal sensing distance
    30 mm
    Complementary
    enclosure material
    Painted aluminium and polyamide/glass
    keypad type
    Green
    minimum object diameter for detection
    0,05 mm
    type of output signal
    Discrete
    output type
    Solid state
    status LED
    Adjustment mode and keypad locking 1 LED red)
    Output state 1 LED yellow)
    [Us] rated supply voltage
    12...24 V DC reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    100 mA overload and short-circuit protection)
    switching frequency
    10 kHz
    maximum voltage drop
    <2 V (closed state)
    current consumption
    40 mA no-load
    load capacitance
    330 nF
    time response
    −20…20 µs
    setting-up
    Sensitivity by numeric potentiometer
    net weight
    0,19 kg
    Environment
    product certifications
    CULus
    CE
    ambient air temperature for operation
    −20…60 °C
    ambient air temperature for storage
    −30…80 °C
    immunity to ambient light
    10000 lux natural light
    5000 lux incandescent bulb
    vibration resistance
    7 gn +/- 0.75 mm 10…55 Hz) IEC 60068-2-6
    shock resistance
    30 gn 11 ms) IEC 60068-2-27
    IP degree of protection
    IP65 IEC 60529
    Packing Units
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    91 g
    Pakk 1 kõrgus
    1,5 cm
    Pakk 1 laius
    16 cm
    Pakk 1 pikkus
    13 cm
    Offer Sustainability
    REACh-määrus
    ELi RoHS direktiiv
    Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
    ELi RoHS deklaratsioon
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Contractual warranty
    Garantii
    18 months