صورة SEP6104G Installation Manual

SEP6104G Installation Manual

This document provides installation information and safety instructions for the SEP6104G Basic Rack PDU. It includes receiving inspection guidelines, material recycling information, safety warnings, installation steps, and detailed technical specifications. The product is designed for installation in 19-inch NetShelter racks or other EIA-310-D standard 19-inch racks. The document also covers electrical specifications, physical dimensions, environmental conditions, compliance certifications, and Schneider Electric's life support policy and two-year factory warranty terms. The Rack PDU has a nominal input voltage of 200-240 VAC, maximum input current of 10 A, and features six DIN49440-SCHUKO output connections and one IEC-320-C13 output connection. Note: AI-generated document summary. Please check the original document for detailed information.

التاريخ: ٢٢ يناير ٢٠٢٦ | النوع: دليل المستخدم
اللغات: الإنجليزية, الصينية | الإصدار: 1.0
مرجع المستند: JPT49897

الملفات

اسم الملف
SEP6104G Installation Manual.pdf