علاماتنا التجارية

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
بوادئ تشغيل الموتور وعناصر الحماية
What is a motor starter?

Motor starters control the use of electrical power to start and stop motors, safeguarding it by controlling voltage in order to prevent sudden surges.


Advantages of Using Motor Starters

Advantages of motor starters include safe starting, overload protection, reduced inrush current, and control over start/stop operations.


How a Motor Starter Works?

Motor starters work by controlling voltage delivery to the motor, initiating a soft start, and disconnecting power if an overload occurs.