نظام إدارة المواتير
What is a digitized motor starter? It is a motor starter leveraging the power of digital computing and connectivity, to enhance control monitoring protection and maintenance of electric motors.
TeSys Ultra is an all-in-one direct or reversing starter, for motors up to 18 kW, offering a wealth of options like advanced protections, pre-alarming, fault diagnosis, motor load reporting, and connection to various digital protocols. TeSys Island makes it easy to coordinate the various motor starters of a machine or a process, under the supervision of a programmable logic controller (PLC). Each starter is pre-configured to deliver the ultimate mix of monitoring, controlling, protecting and maintaining functions, suitable for each motor usage (e.g. pumping, conveying.) TeSys T is the smartest motor starting option on the market, experienced in monitoring controlling, and protecting the most process-critical and powerful electric motors (up to 500 kW), under the control of the most performing process management software.