تمرير الصورة للتصغير

محول تيار مناسب للظروف المحيطة 400 5 إخراج مزدوج للقضبان 32x65
METSECT5DA040
Solid core IEC current transformers for varied application
compact size suitable for different sizes of conductors
tropicalized rating for harsh environmental condition
Well adpated CT as the accuracy class is better than rated accuracy
multiple secondary terminal options for different mounting profile