Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

CM6800 Series

32 Input Cross-Point Matrix Switch

CM6800 Matrix system controllers offer an affordable single box solution for a variety of matrix systems

CM6800 Series
  • Features

    Microprocessor-Based, Cross-Point Video Switcher, 32 X 6

    The CM6800 Matrix switcher/controller is a very affordable single box solution for medium-sized matrix switch applications. This fully integrated package offers a highly versatile, cross-point matrix switcher. The CM6800 provides switching and control from any one of up to 10 keyboards. The system can also be used to control other devices, such as Genex® multiplexers.




    Features:

    • 32 Video Inputs, 6 Video Outputs
    • Inputs Allow for Viewing and Control of Cameras, Domes, PTZs, Multiplexers, and Other Devices
    • Includes Multiple Language Menus and On-Screen Text
    • Video Inputs Individually Selectable for Terminating or Looping with Switches on Rear Panel
    • Supports Coaxitron® and RS-422 Camera Control
    • Password-Protected Menu Programming
    • Windows®-Based Manager Software
    • System Partitioning Prevents Unauthorized Viewing and Control
    • Integrated Color Bar Generator
    • Wide Selection of Peripheral Components, Including Keyboards, Alarm Boxes, and Relay Boxes
    • Macro Programming and Event Timers Automate System Operation
    • Multiple Built-in ASCII Communication Ports
    • Remote Viewing and Control Over TCP/IP Networks Using PelcoNet™

    Benefits

    • Event Timers - automate system operations using event timers to initiate System Sequences and Macros, eliminating the need for constant manual intervention.
    • Multiplexer Control - System 6800 offers a direct interface to Pelco Genex Series multiplexers. Easy-to-use icons on the keyboard guide the user through available multiplexer functions.
    • Powerful Alarm Handling - Choose from 8 to 16 local alarm inputs via rear panel selection or add up to 256 additional inputs with optional Alarm Interface Units. Choose from a wide selection of display options.

    Applications

    The System 6800 Series includes Multiple Language Menus -  English, French, German, Italian, Spanish, Russian, Polish, and Portugueses - making the system useful in a number of countries and language groups.