Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

EOCR

Electronic overcurrent relays

Electronic Over Current Relay – Protection Components [Protection of AC Motor, DC Motor and System Voltage]

EOCR
      • 1 products available


        Description

        • It can provide both over-voltage and under-voltage protection at the same time.
        • There are three types of model depending on the input voltage. 
        • For the range of protection, it can be used for 3-phase or single-phase depending on the model.
        •     110V Type:  110~150V for over voltage, 80~120V for under voltage
              220V Type:  220~300V for over voltage, 160~240V for under voltage
              440V Type:  380~500V for over voltage, 300~440V for under voltage
        • The 3-phase line voltage is displayed at an interval of 5 seconds. 
        • The operation time for over voltage and under voltage can be set separately. 
        • The cause of operation and operation voltage are saved up to three times. Thus, you can check them anytime. 
        • Over-Voltage Relay (OVR) and under-voltage relay, which can be used for single-phase, are available. (EOVR, EUVR)
        • The protection range of analog single-phase for over-voltage relay (EOVR) is as follows:
        •     110V Type: 110~150V
              220V Type: 220~300V
              380V Type: 380~460V 
        • The protection range of analog single-phase for under-voltage relay (EUVR) is as follows:
             110V Type:   70~110V
             220V Type:  260~220V
             380V Type:  300~380V

        Benefíts

        • It is suitable for the place where the load shedding of Voltage is required.
        • It is suitable for protecting the machine at a place where over or under voltage may damage the machine.
        • Protection relay and digital meter can be used as a single product.

        Applications

        • Protection of direct current (DC) motor
        • Protection of direct current (DC) machine
        • It is suitable for all places where possibly problematic direct current (DC) is used.

        • Best price
          EVRPD-110NZ5M Product picture Schneider Electric

          EVRPD-110NZ5M

          electronic voltage relay - 110..150 V AC 50 Hz - 85..250 V AC/DC