Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

EOCR

Electronic overcurrent relays

Electronic Over Current Relay – Protection Components [Protection of AC Motor, DC Motor and System Voltage]

EOCR
      • 14 products available

        Description

        • There are two types depending on the operating voltage.
        • The operation characteristics are of the Definite type; operation begins after the predetermined time when the predetermined voltage was exceeded or was not reached.
        • The range of protection from over voltage or under voltage depending on the operating voltage is as follows: 110V Type: 110~160V / Off, 60~110V, 220V Type: 220~320V / Off, 160~240V
        • Manual reset or auto reset can be set. The auto reset time can be set from 0.5 seconds to 25 seconds.
        • The operation time of over voltage and under voltage can be set separately.
        • A setting value can be checked during the operation.

        Benefíts

        • Allows both direct current (DC) over voltage and under voltage protection with a single relay
        • Precise setting can be made since the voltage is displayed numerically during the setting.
        • The voltage can be checked during the operation because it is displayed.
        • The cause of operation and operation voltage are saved up to three times. Thus, you can check them anytime.

        Applications

        • Protection of direct current (DC) motor
        • Protection of direct current (DC) machine
        • It is suitable for all places where possibly problematic direct current (DC) is used.

        • Best price
          DOVR-10RY7M Product picture Schneider Electric

          DOVR-10RY7M

          electronic DC overvoltage relay - 1..10 V DC - 110/220 V AC
        • Best price
          DOVR-10RY7R Product picture Schneider Electric

          DOVR-10RY7R

          electronic DC overvoltage relay - Automatic - 1..10 V - 110/220 V AC
        • Best price
          DOVR-110RY7M Product picture Schneider Electric

          DOVR-110RY7M

          electronic DC overvoltage relay - 10..110 V DC - 110/220 V AC
        • Best price
          DOVR-110RY7R Product picture Schneider Electric

          DOVR-110RY7R

          electronic DC overvoltage relay - Automatic - 10..110 V - 110/220 V AC
        • Best price
          DOVR-220RY7M Product picture Schneider Electric

          DOVR-220RY7M

          electronic DC overvoltage relay - 20..220 V DC - 110/220 V AC
        • Best price
          DOVR-220RY7R Product picture Schneider Electric

          DOVR-220RY7R

          electronic DC overvoltage relay - Automatic - 20..220 V - 110/220 V AC
        • Best price
          DOVR-30RY7M Product picture Schneider Electric

          DOVR-30RY7M

          electronic DC overvoltage relay - 3..30 V DC - 110/220 V AC
        • Best price
          DOVR-30RY7R Product picture Schneider Electric

          DOVR-30RY7R

          electronic DC overvoltage relay - Automatic - 3..30 V - 110/220 V AC
        • Best price
          DUVR-110RY7M Product picture Schneider Electric

          DUVR-110RY7M

          electronic DC undervoltage relay - 20..110 V DC - 110/220 V AC
        • Best price
          DUVR-110RY7R Product picture Schneider Electric

          DUVR-110RY7R

          electronic DC undervoltage relay - Automatic - 20..110 V - 110/220 V AC