Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04104 Product picture Schneider Electric

View all Linergy power busbars

Linergy power busbars - 04104

Linergy Power Busbars up to 630 A

04104 Product picture Schneider Electric
View all Linergy power busbars
Linergy power busbars - 04104
Linergy Power Busbars up to 630 A

Linergy BW 4P IPxxB insulated busbar 125A L450

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Linergy
    product name
    Linergy BW
    IP degree of protection
    IPxx B
    product or component type
    Busbar
    busbar description
    Insulated bar
    provided equipment
    Clip-on covers
    quantity per set
    Set of 1
    Complementary
    poles description
    4P
    installation direction
    Vertical, operating position: rear
    Left, operating position: lateral
    installation description
    Cubicle - width 650 mm
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Pack enclosure
    [Ui] rated insulation voltage
    500 V
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ie] rated operational current
    125 A
    [Icw] rated short-time withstand current
    8.5 kA (1 s)
    [Ipk] rated peak withstand current
    20 kA
    I²t on activation
    72250 kA².s
    permissible current
    125 A
    length
    450 mm
    product weight
    1.42 kg
    type of busbar connection
    M6 threaded hole
    connection pitch
    Connection each 25 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    Linergy BW 4P IPXXB insulated busbar 125A W450 (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy BW - Insulated busbars - 125 A (Version 00)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.