Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04151 Product picture Schneider Electric

View all Linergy power busbars

Linergy power busbars - 04151

Linergy Power Busbars up to 630 A

04151 Product picture Schneider Electric
View all Linergy power busbars
Linergy power busbars - 04151
Linergy Power Busbars up to 630 A

12 terminals for cable 6/10² and 1X10² for Linergy BW insulated busbar

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product or component type
    Tap-off unit
    product destination
    Busbar
    accessory / separate part category
    Connection accessory
    Complementary
    product name
    Linergy BW
    installation description
    Cubicle
    Floor-standing enclosure
    Pack enclosure
    Wall-mounted enclosure
    connections - terminals
    1 spring terminal 6 mm²
    1 spring terminal 10 mm²
    quantity per set
    Set of 12
    product weight
    0.36 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy BW - IPxxB tap-off terminals - 6 mm² - 16 mm² (Version 00)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.