Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04155 Product picture Schneider Electric

View all Linergy distribution blocks

Linergy distribution blocks - 04155

Linergy distribution blocks

04155 Product picture Schneider Electric
View all Linergy distribution blocks
Linergy distribution blocks - 04155
Linergy distribution blocks

additional block 2X35² 3P for Linergy DP 250A

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Linergy
    product or component type
    Distribution block
    product destination
    Busbar
    accessory / separate part category
    Connection accessory
    Complementary
    product name
    Linergy DP
    product compatibility
    Spacial enclosures
    mounting mode
    Plate
    cable cross section
    35 mm²
    poles description
    3P
    installation description
    Cubicle
    Floor-standing enclosure
    Wall-mounted enclosure
    [Ie] rated operational current
    250 A 40 °C
    connections - terminals
    1 screw terminal 35 mm²
    quantity per set
    Set of 3
    material
    Metal
    product weight
    0.235 kg
    Environment
    IP degree of protection
    IPxx B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    User guide
    Date
    Size
    Add to My Documents
    Additional 35mm² block (Version 2.1)
    Date 5/25/18
    Size 1.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/8/19
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/8/19
    Size 0
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.