Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04171 Product picture Schneider Electric

View all Prisma iPM

Prisma iPM - 04171

Distribution

04171 Product picture Schneider Electric
View all Prisma iPM
Prisma iPM - 04171
Distribution

4 threaded bars 160A L1400 for Linergy BS busbar

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Linergy
    product name
    Linergy BS
    product or component type
    Copper busbar
    busbar description
    Flat bar
    quantity per set
    Set of 4
    Complementary
    installation direction
    Vertical, operating position: rear
    installation description
    Cubicle - width 650 mm
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    [Ui] rated insulation voltage
    1000 V
    [Ie] rated operational current
    160 A
    [Ipk] rated peak withstand current
    30 kA
    I²t on activation
    100000 kA².s
    busbar cross section
    15 x 5 mm
    length
    1400 mm
    product weight
    3.74 kg
    type of busbar connection
    M6 threaded hole
    connection pitch
    Connection each 25 mm
    support thickness
    5 mm
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Linergy - Distribution and connection systems catalogue - English (Version 2.2)
    CAD
    Date
    Size
    Add to My Documents
    4 THREADED BARS 160A L1000 (Version 1.0)
    Date 8/12/13
    Size 15.6 KB
    Date 8/12/13
    Size 67.4 KB
    Threaded bars (4) 160A W1400 for Linergy BS busbar (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Linergy BS - Insulating busbar support (Version 00)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma L Wall mounted switchboards up to 630A - PEP (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.