Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

04645 Product picture Schneider Electric

View all Prisma iPM

Prisma iPM - 04645

Distribution

04645 Product picture Schneider Electric
View all Prisma iPM
Prisma iPM - 04645
Distribution

20 screws for joint 2x10mm Linergy BS horizontal/vertical busbar

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Linergy
    product name
    Linergy BS
    product or component type
    Mounting hardware
    Complementary
    cubicle-device connection
    Two 10 mm thick horizontal/vertical busbar
    quantity per set
    Set of 20
    screw length
    30 mm
    product weight
    1.54 kg
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Spacial SFM compartmentalized - Fixed MCC switchboards (Version 3.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    20 x10 mm screws for connection 2 Horizontal - Vertical busbar (Version 00)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Prisma M Floor standing switchboards up to 4000A - PEP (Version 1.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.