Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

13358 Product picture Schneider Electric

View all Mini Pragma

Mini Pragma - 13358

Legacy

13358 Product picture Schneider Electric
View all Mini Pragma
Mini Pragma - 13358
Legacy

Mini Pragma flush enclosure - IP 40 - 1 x 8 modules - transparent door

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Mini Pragma
    product or component type
    Enclosure
    enclosure type
    Modular enclosure
    Nb of 18 mm modules per row
    8
    Nb of horizontal rows
    1
    provided equipment
    Marking kit ( 1 )
    Type of door
    Transparent
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    16
    total number of 18 mm modules
    8
    [In] rated current
    63 A
    type of rail
    DIN
    locking options description
    Keylock option
    enclosure material
    Enclosure : self-extinguishing material
    colour
    Enclosure : white ( RAL 9003 )
    Environment
    standards
    EN 50102
    EN 60439-3
    IEC 23-3
    IEC 60439-3
    IEC 60529
    IEC 60695-2-1
    fire resistance
    Back part : 650 °C ( 30 s ) conforming to IEC 60695-2-1
    Front face : 650 °C ( 30 s ) conforming to IEC 60695-2-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Mini Pragma modular enclosures (Version 2.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.