Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

13436 Product picture Schneider Electric

View all Kaedra, Mini Kaedra

Kaedra, Mini Kaedra - 13436

Wheatherproof enclosures

13436 Product picture Schneider Electric
View all Kaedra, Mini Kaedra
Kaedra, Mini Kaedra - 13436
Wheatherproof enclosures

Kaedra - for modular device - 3 x 18 modules - 4 terminal blocks

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Kaedra
    product or component type
    Weatherproof enclosure
    enclosure type
    Enclosure for modular device
    accessories included with enclosure
    2 terminal block supports
    3 marking kits
    3 wiring straps
    4 terminal blocks 22 holes
    Complementary
    enclosure mounting
    Surface
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    54
    number of horizontal rows
    3
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    3 marking kit
    3 wiring strap
    2 terminal block support
    4 terminal block 22 holes
    type of front cover
    Reversible
    Transparent
    power dissipation in W
    65 W
    [In] rated current
    125 A
    type of rail
    DIN
    number of pre-cutouts PG ISO
    17
    number of terminal blocks
    4 with 22 outgoers
    distribution block outgoers
    44 x 10 mm²
    44 x 16 mm²
    locking options description
    Optional keylock
    enclosure material
    Self-extinguishing polymer
    width
    448 mm
    height
    610 mm
    depth
    160 mm
    colour
    Door : transparent green
    Enclosure : light grey ( RAL 7035 )
    Environment
    standards
    EN 50102
    EN 50262
    IEC 60439-3
    IEC 60529
    IEC 60695-2-1
    IEC 670
    fire resistance
    650 °C conforming to IEC 60695-2-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 50102
    Environmental characteristics (UV)
    UV resistant class 3 conforming to ISO 4582 2010
    Ultraviolet degradation test conforming to ISO 4892-2 2013
    overvoltage category
    II
    ambient air temperature for operation
    -25...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Instruction sheet
    Date
    Size
    Add to My Documents
    Kaedra - Enclosures - Instruction Sheet (Version 1.3)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Weatherproof modular enclosures Kaedra (Version 2.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.