Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

extension ETL - 1P - 1NO - 32A - coil 110 VDC - 230...240VAC 50/60Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Extension for impulse relay
    device short name
    ETL
    relay application
    Remote control
    poles description
    1P
    pole contact composition
    1 NO
    [In] rated current
    32 A
    network type
    AC
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    control type
    Remote control
    Toggle
    control signal type
    Impulse
    switching frequency
    5 switching operations/minute
    impulse duration
    50 ms
    remote control type
    Illuminated push-button
    local signalling
    ON/OFF indication
    [Uc] control circuit voltage
    110 V DC
    230...240 V AC 50/60 Hz
    supply inrush power
    19 VA
    mounting mode
    Fixed, on right side of TL
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    2
    height
    84 mm
    width
    18 mm
    depth
    60 mm
    colour
    Grey
    electrical durability
    AC-21 : 50000 cycles
    AC-22 : 20000 cycles
    connections - terminals
    Tunnel type terminals
    auxiliary connection terminal
    Control circuit : tunnel type terminals 0.5...6 mm²
    Environment
    noise level
    <= 60 dB
    tropicalisation
    2
    relative humidity
    95 % ( 55 °C )
    ambient air temperature for operation
    -20...50 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Set of 10 clips for impulse relay (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP-ACTI9 iTL IMPULSE RELAY (Version 2.0)
    Date 9/18/17
    Size 129.2 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.