Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Compact NS80H MA
28101 Product picture Schneider Electric
Discontinued

28101

Green premium brand logo
28101 Product picture Schneider Electric
Discontinued
28101
Green premium brand logo

MINIATURE CIRCUIT BREAKER 50A NS80H

Show more characteristics
28101  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    NS80H-MA
    product or component type
    Circuit breaker
    device short name
    Compact NS80H
    circuit breaker name
    Compact NS80H
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    80 A at 65 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    H
    breaking capacity
    10 kA at 600 V AC 50/60 Hz conforming to NEMA AB1
    100 kA at 240 V AC 50/60 Hz conforming to NEMA AB1
    65 kA at 480 V AC 50/60 Hz conforming to NEMA AB1
    100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    6 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    MA
    trip unit technology
    Magnetic
    trip unit rating
    50 A
    protection type
    Short-circuit protection (magnetic)
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Tunnel terminal
    downside connection
    Tunnel terminal
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    7000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    local signalling
    Positive contact indication
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    6...14 x In
    zone selective interlocking ZSI
    Without
    earth-leakage protection
    Without
    height
    120 mm
    width
    90 mm
    depth
    80 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    KEMA
    LCIE
    ASEFA
    ASTA
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -50…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Direct rotary handle (Version AD)
    Description
    None
    prp.document.label.format pdf
    Size 555.9 KB
    Date 2/3/05
    Description
    None
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 637 KB
    Date 1/9/18
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 759.2 KB
    Date 11/3/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/2/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 263 KB
    Date 4/19/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 172.2 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    28101 : MINIATURE CIRCUIT BREAKER 50A NS80H
    Description
    MINIATURE CIRCUIT BREAKER 50A NS80H
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    MINIATURE CIRCUIT BREAKER 50A NS80H
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP COMPACT NS80H-MA (Version 1.2)
    Description
    Profil Environnemental Produit
    prp.document.label.format pdf
    Size 981 KB
    Date 9/13/10
    Description
    Profil Environnemental Produit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    28101 : MINIATURE CIRCUIT BREAKER 50A NS80H
    Description
    MINIATURE CIRCUIT BREAKER 50A NS80H
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    MINIATURE CIRCUIT BREAKER 50A NS80H
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /