Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS > 630A
33223 Product picture Schneider Electric

33223

Green premium brand logo
33223 Product picture Schneider Electric
33223
Green premium brand logo

circuit breaker ComPact NS630bN, 50 kA at 415 VAC, Micrologic 2.0 A trip unit, 630 A, fixed,3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NS
    range of product
    ComPact NS630b...1600
    device short name
    Compact NS630bN
    product or component type
    Circuit breaker
    device application
    Distribution
    Number of poles
    3P
    protected poles description
    3d
    (In) rated current up to 65 °C
    630 A at 50 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category B
    [Icu] rated ultimate short-circuit breaking capacity
    30 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    N 50 kA 415 V AC
    trip unit name
    Micrologic 2.0 A
    trip unit technology
    Electronic
    trip unit protection functions
    LI
    control type
    Rotary handle
    Toggle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    30 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    40 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Icw] rated short-time withstand current
    19.2 kA 1 s conforming to IEC 60947-2
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles at 690 V In
    4000 cycles at 690 V In/2
    5000 cycles at 440 V In
    6000 cycles at 440 V In/2
    power losses
    10 W