Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Compact NS > 630A
33681 Product picture Schneider Electric

33681

33681 Product picture Schneider Electric
33681

adjustable time delay relay for MN voltage release, 100/130 VDC, 100/130 VAC 50/60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    MN delay unit
    product or component type
    Time delay relay
    device application
    Control
    range compatibility
    MasterPact NT
    Masterpact NW
    ComPact NSX
    ComPact NS630b...1600
    ComPact NS1600b...3200
    PowerPact Multistandard
    ComPact NSXm
    ComPact NSX DC
    Masterpact NW UL 489
    Masterpact NT UL 489
    Masterpact NW DC
    voltage release type
    Undervoltage release
    [Uc] control circuit voltage
    100...130 V AC 50/60 Hz
    100...130 V DC
    Complementary
    impulse duration
    200 ms
    time delay range
    0.5...3 s
    threshold tripping voltage
    0.35...0.7 Un open
    0.85 Un close
    supply holding power
    4.5 VA
    supply inrush power
    200 VA
    mounting mode
    External mounting
    response time
    0.5 s
    1 s
    1.5 s
    3 s
    accessory / separate part category
    Spare part for Compact NS630b...1600
    Spare part for Compact NS1600b...3200
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    203 g
    Package 1 Height
    8.3 cm
    Package 1 width
    7.5 cm
    Package 1 Length
    9 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    36
    Package 2 Weight
    7.31 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    REACh Regulation