Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MasterPact NW
48173 Product picture Schneider Electric

48173

Green premium brand logo
48173 Product picture Schneider Electric
48173
Green premium brand logo

rear connection downside horizontal mounting - for NW 08..20 - 4 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Rear connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW08 switch disconnector
    Masterpact NW Masterpact NW10 switch disconnector
    Masterpact NW Masterpact NW12 switch disconnector
    Masterpact NW Masterpact NW16 switch disconnector
    Masterpact NW Masterpact NW20 switch disconnector
    Masterpact NW Masterpact NW08 circuit breaker
    Masterpact NW Masterpact NW16 circuit breaker
    Masterpact NW Masterpact NW10 circuit breaker
    Masterpact NW Masterpact NW12 circuit breaker
    Masterpact NW Masterpact NW20 circuit breaker
    Masterpact NW Masterpact NW02 circuit breaker
    poles description
    4P
    [In] rated current
    800 A H1 drawout
    800 A H2 drawout
    800 A H3 drawout
    800 A L1 drawout
    1000 A H1 drawout
    1000 A H2 drawout
    1000 A H3 drawout
    1000 A L1 drawout
    1250 A H1 drawout
    1250 A H2 drawout
    1250 A H3 drawout
    1600 A H1 drawout
    1600 A H2 drawout
    1600 A H3 drawout
    800 A N1 drawout
    800 A NA fixed
    1000 A NA fixed
    1250 A NA fixed
    1600 A NA fixed
    800 A H1 fixed
    800 A H2 fixed
    800 A H3 fixed
    800 A L1 fixed
    800 A HA fixed
    1000 A H1 fixed
    1000 A H2 fixed
    1000 A H3 fixed
    1000 A L1 fixed
    1000 A HA fixed
    1250 A H1 fixed
    1250 A H2 fixed
    1250 A H3 fixed
    1250 A HA fixed
    1600 A H1 fixed
    1600 A H2 fixed
    1600 A H3 fixed
    1600 A HA fixed
    800 A HA drawout
    1000 A HA drawout
    1250 A HA drawout
    1600 A HA drawout
    1250 A HF drawout
    800 A N1 fixed
    1000 A N1 fixed
    1250 A L1 fixed
    1250 A N1 fixed
    1600 A N1 fixed
    1600 A L1 fixed
    1600 A N1 drawout
    1600 A L1 drawout
    800 A H2A drawout
    1000 A N1 drawout
    1000 A H2A drawout
    1250 A N1 drawout
    1250 A H2A drawout
    1250 A L1 drawout
    1600 A H2A drawout
    2000 A H1 drawout
    2000 A H2 drawout
    2000 A H2A drawout
    800 A H2A fixed
    800 A H10 fixed
    800 A H1b fixed
    800 A N2 fixed
    1000 A H2A fixed
    1000 A H10 fixed
    1000 A H1b fixed
    1000 A N2 fixed
    1250 A H2A fixed
    1250 A H10 fixed
    1250 A H1b fixed
    1250 A N2 fixed
    1600 A H2A fixed
    1600 A H10 fixed
    1600 A H1T fixed
    1600 A H1b fixed
    1600 A N2 fixed
    2000 A H1 fixed
    2000 A H2 fixed
    2000 A H2A fixed
    2000 A H10 fixed
    2000 A H1T fixed
    2000 A L1 fixed
    2000 A H1b fixed
    2000 A N2 fixed
    2000 A H3 fixed
    800 A HF fixed
    1000 A HF fixed
    1250 A HF fixed
    1600 A HF fixed
    2000 A HA fixed
    2000 A HF fixed
    800 A H10 drawout
    800 A H1b drawout
    800 A N2 drawout
    800 A NA drawout
    800 A HF drawout
    800 A HA10 drawout
    1000 A H10 drawout
    1000 A H1b drawout
    1000 A N2 drawout
    1000 A NA drawout
    1000 A HF drawout
    1000 A HA10 drawout
    1250 A H10 drawout
    1250 A H1b drawout
    1250 A N2 drawout
    1250 A NA drawout
    1250 A HA10 drawout
    1600 A H10 drawout
    1600 A H1T drawout
    1600 A H1b drawout
    1600 A N2 drawout
    1600 A NA drawout
    1600 A HF drawout
    1600 A HA10 drawout
    2000 A H10 drawout
    2000 A H1T drawout
    2000 A H1b drawout
    2000 A HA drawout
    2000 A HF drawout
    2000 A HA10 drawout
    800 A HA10 fixed
    1000 A HA10 fixed
    1250 A HA10 fixed
    1600 A HA10 fixed
    2000 A HA10 fixed
    250 A H1 drawout
    2000 A N2 drawout
    Complementary
    location of connection
    Rear
    localisation on device
    Downside
    connection position
    Horizontal
    connection pitch
    115 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 4.3 MB
    Date 5/1/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 158.1 KB
    Date 4/21/13
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 4/23/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    48173 : rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    Description
    rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.7 KB
    Date 8/10/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    48173 : rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    Description
    rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.1 KB
    Date 8/10/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    48173 : rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    Description
    rear connection downside horizontal mounting - for NW 08..20 - 4 poles
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    rear connection downside horizontal mounting - for NW 08..20 - 4 poles
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /