Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Closed toroid for residual current protection SA - Ø 200 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Vigirex
    device short name
    SA200
    product or component type
    Earth leakage current sensor
    device application
    Equipment monitoring and control
    range compatibility
    Vigirex RH plug-in relay
    [Ie] rated operational current
    400 A
    Complementary
    current sensor type
    A type closed toroid
    network type
    AC
    DC
    network frequency
    45...440 Hz
    [Ui] rated insulation voltage
    1000 V
    transformer ratio
    1/1000
    [Icw] rated short-time withstand current
    100 kA / 0.5 s
    residual short-circuit withstand current
    85 kA / 0.5 s conforming to IEC 60947-2
    overvoltage category
    IV
    [Uimp] rated impulse withstand voltage
    12 kV
    mounting mode
    Fixed cables
    Fixed plain backplate
    Fixed profiled sheet metal
    Fixed slotted backplate
    calorific value
    7.05 MJ
    connections - terminals
    Screw connection : >= 0.22 mm²
    diameter
    196 mm (inner)
    cable outer diameter
    100 mm for 2 cables : 185 mm² (maximum)
    product weight
    1.32 kg
    height
    256 mm
    width
    274 mm
    depth
    46 mm
    Environment
    IP degree of protection
    Connectors : IP20
    IP30
    environmental characteristic
    Exposure to damp heat not in service conforming to IEC 60068-2-30 : 28 cycles 25...55 °C, RH 95 %
    Salt mist conforming to IEC 60068-2-52 : Kb/2
    Exposure to damp heat in service conforming to IEC 60068-2-56 : 48 hours : category C2
    pollution degree
    Level 3 conforming to IEC 60664-1
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -55...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    TeSys catalogue - 2019 - 2020 - chapter B12 Motor management systems TeSys LUTM, T (Version 6.0)
    User guide
    Date
    Size
    Add to My Documents
    XM300C / XML308 / XL308 / XML316 / XL316 Permanent insulation monitoring - User’s manual (Version 01)
    XM300C, XML308, XML316, XL308, XL316, Insulation monitoring devices (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    Closed toroid for residual current protection SA - Ø 200 mm (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Vigirex / Vigilohm Current Sensors (Version 15)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.