Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

83036 Product picture Schneider Electric

View all Pratika

Pratika - 83036

Interlocked socket

83036 Product picture Schneider Electric
View all Pratika
Pratika - 83036
Interlocked socket

Unika interlocked socket - 16 A - 3P + N + E - 380...415 V AC - IP44 - wall

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PratiKa
    product or component type
    Interlocked socket
    device short name
    Unika socket
    plug, socket category
    Low voltage
    poles description
    3P + N + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    [In] rated current
    16 A
    [Ue] rated operational voltage
    380...415 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    6 h
    protection type
    Without protection
    plug, socket material
    Self-extinguishing engineering polymer housing :
    contacts material
    Nickel plated brass sleeves :
    connections - terminals
    Captive screws
    cable cross section
    <= 10 mm²
    cable outer diameter
    <= 25 mm
    cable entry
    Cable gland
    thread type
    Pg 21
    product weight
    1.084 kg
    base dimension
    103 x 255 mm
    height
    255 mm
    width
    103 mm
    depth
    151 mm
    colour
    Grey ( RAL 7035 )
    voltage colour
    Red
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 62262
    fire resistance
    750 °C conforming to IEC 60695-2-11
    relative humidity
    50 % ( 40 °C )
    70 % ( 30 °C )
    90 % ( 20 °C )
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25...40 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.