Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

pressure switch 9012G - adjustable scale - 2 thresholds - 3.0 to 150 psig

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    9012G
    pressure sensor type
    Electromechanical pressure switch
    pressure sensor name
    9012G
    pressure sensor size
    150 psi
    maximum pressure
    475 psi
    contacts type and composition
    NC-NO, SPDT-DB, Form Z, snap action, silver nickel contacts
    controlled fluid
    Air
    Hydraulic oil (-40...250 °F)
    Non-corrosive liquids
    Non-corrosive gas
    fluid connection type
    0.25 inch 18 NPTF conforming to UL 508
    pressure switch type of operation
    Regulation between 2 thresholds
    scale type
    Adjustable differential
    local display
    Without
    Complementary
    range on decreasing pressure
    3...150 psi
    approx adjustable differential at mid range
    6...30 psi +/- 2.5 % full scale
    cable entry
    0.5 inch NPT conduit entrance
    terminal block type
    4 screw terminals
    electrical connection
    Screw-clamp terminals, AWG 22...AWG 12
    electrical circuit type
    Control circuit
    local signalling
    Without
    [In] rated current
    3 A (Ue = 240 V AC) contact code: A600 conforming to NEMA rating designation
    6 A (Ue = 120 V AC) contact code: A600 conforming to NEMA rating designation
    0.27 A (Ue = 250 V DC) contact code: Q600 conforming to NEMA rating designation
    0.22 A (Ue = 125 V DC) contact code: Q600 conforming to NEMA rating designation
    setting
    Internal
    enclosure material
    Die cast aluminium alloy 380
    pressure actuator
    Diaphragm (nitrile (Buna-N))
    height
    5.55 in
    depth
    2.63 in
    width
    3.5 in
    operating position
    Any position
    materials in contact with fluid
    Zinc plated steel
    Nitrile (Buna-N)
    short-circuit protection
    10 A by gL (cartridge) overload and short-circuit protection
    operating rate
    <= 120 cyc/mn
    mechanical durability
    5000000 cycles
    repeat accuracy
    4 %
    product weight
    3 lb(US)
    Environment
    vibration resistance
    2 gn conforming to IEC 68-2-6 (f = 40...150 Hz)
    shock resistance
    50 gn conforming to IEC 58-2-27
    standards
    CE
    UL 508
    CSA C22.2 No 14
    product certifications
    CE
    CSA LR25490 class 3211 03
    UL listed file E12158 CCN NKPZ and CCN NTHT
    NEMA degree of protection
    NEMA 4/4X/13 conforming to UL 50
    ambient air temperature for operation
    -10...185 °F
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 22: Pressure, Vacuum, and Float Switches (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for 9012GAW5: pressure switch 9012G - adjustable scale - 2 thresholds - 3.0 to 150 psig (Version 1.0)
    NEMA Square D Pressure Switches/Vacuum Switches, Electromechanical Pressure Switches Control Circuit Rated 9012G, Pressure Switch, 0.25 in 18 NPTF, 0.5 in NPT Conduit Entrance (Version 1.0)
    End of Life Information
    Date
    Size
    Add to My Documents
    9013FSG2J21 Water Pump Pressure Switch, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    9013FSG2J21 Water Pump Pressure Switch, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.