Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

Acti9 iCT contactor 4NC- 40A - 3P+N - 230…240V AC 50HZ

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Acti9
    product name
    Acti9 iCT
    product or component type
    Contactor
    device short name
    ICT
    device application
    Lighting
    Poles
    3P + N
    [Ie] rated operational current
    40 A AC-7A
    15 A AC-7B
    pole contact composition
    4 NC
    network type
    AC
    control type
    Remote control
    [Uc] control circuit voltage
    230...240 V AC 50 Hz
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    maximum power
    2.1 W 220...240 V AC
    [Ui] rated insulation voltage
    440 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    control signal type
    Maintained
    switching frequency
    100 switching operations/day
    local signalling
    Action indicator
    hold-in power consumption in VA
    6.5 VA
    inrush power in VA
    53 VA
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    6
    height
    85 mm
    width
    54 mm
    depth
    60 mm
    colour
    White
    mechanical durability
    1000000 cycles
    electrical durability
    30000 cycles, 50 Hz, AC-7C conforming to IEC/EN 61095
    100000 cycles, 50 Hz, AC-1 conforming to EN/IEC 60947-4-1
    30000 cycles, 50 Hz, AC-3 conforming to EN/IEC 60947-4-1
    30000 cycles, 50 Hz, AC-5A conforming to EN/IEC 60947-4-1
    30000 cycles, 50 Hz, AC-5B conforming to EN/IEC 60947-4-1
    100000 cycles at 40 A, 50 Hz, AC-7A conforming to IEC/EN 61095
    30000 cycles at 15 A, 50 Hz, AC-7B conforming to IEC/EN 61095
    technology type
    Desynchronized neutral pole
    condition of use
    LED lighting should be controlled as a group
    cable entry
    Bottom
    connections - terminals
    Control circuit : 2 tunnel type terminals 1.5 mm² for rigid cable(s)
    Control circuit : 1 tunnel type terminals 1.5...2.5 mm² for rigid cable(s)
    Power circuit : 1 tunnel type terminals 6...16 mm² for flexible cable(s)
    Power circuit : 1 tunnel type terminals 6...25 mm² for rigid cable(s)
    Control circuit : 2 tunnel type terminals 1.5...2.5 mm² for flexible cable(s)
    tightening torque
    Power circuit : 3.5 N.m
    Control circuit : 0.8 N.m
    product compatibility
    IACTs
    IATEt
    IACTc
    IACTp
    Environment
    standards
    IEC/EN 61095
    noise level
    30 dB
    heat dissipation
    2.1 W at 50/60 Hz
    IP degree of protection
    IP40 (in modular enclosure) conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    2
    tropicalisation
    2 conforming to EN 60947-4-1
    2 conforming to EN 61095
    2 conforming to IEC 1095
    relative humidity
    95 % (55 °C)
    operating altitude
    2000 m
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -40...70 °C
  • Documents & Downloads

    Language
    • English
    • French
    • German
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for A9C22740: Acti9 iCT contactor 4NC- 40A - 3P+N - 230…240V AC 50HZ (Version 2.0)
    Acti9 iCT 40A 3PN 4NC 230/240VAC 50HZ Contactor (Version 1.0)
    Acti9 iCT 40A 3PN 4NC 230/240VAC 50HZ Contactor (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Licence VDE for Contactor iCT 40-63A 3P+N according to EN 61095 (Version 1.0)
    Licence NF for Contactor iCT 40-63A 3P+N according to EN 61095 (Version 1.0)
    C_CB_LCIE_iCT40-63A-3PN (Version 1.0)
    Application solutions
    Date
    Size
    Add to My Documents
    Lighting control of public building with Acti9 iCT 3P+N (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU Declaration FD19021001 iCT 40-63A 3PN Contactor (Version 1.0)
    Movies
    Date
    Size
    Add to My Documents
    Discover Acti9 iCT 3P+N contactor (Version 1.0)
    Date 12/21/18
    Size 103.5 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP- MODULAR CONTACTOR (Version 2.0)
    Date 3/7/19
    Size 381.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.