Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   iC60
A9F73103 Product picture Schneider Electric

A9F73103

Green premium brand logo
A9F73103 Product picture Schneider Electric
A9F73103
Green premium brand logo

iC60N - miniature circuit breaker - 1P - 3A - B curve

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60N
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    3 A
    network type
    DC
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    50 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2
    50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2
    50 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2
    10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2
    15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60898-1
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60898-1
    Yes conforming to IEC 60947-2
    standards
    EN 60898-1
    IEC 60898-1
    EN 60947-2
    IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    4 x In +/- 20 %
    [Ics] rated service breaking capacity
    50 kA 100 % conforming to EN 60947-2 - 12...60 V AC 50/60 Hz
    50 kA 100 % conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    50 kA 100 % conforming to IEC 60947-2 - 12...60 V AC 50/60 Hz
    50 kA 100 % conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    50 kA 100 % conforming to IEC 60947-2 - 100...133 V AC 50/60 Hz
    50 kA 100 % conforming to EN 60947-2 - 100...133 V AC 50/60 Hz
    6000 A 100 % conforming to EN 60898-1 - 230 V AC 50/60 Hz
    6000 A 100 % conforming to IEC 60898-1 - 230 V AC 50/60 Hz
    10 kA 100 % conforming to EN 60947-2 - 72 V DC
    10 kA 100 % conforming to IEC 60947-2 - 72 V DC
    15 kA 100 % conforming to EN 60947-2 - 12...60 V DC
    15 kA 100 % conforming to IEC 60947-2 - 12...60 V DC
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN 60947-2
    500 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    78.5 mm
    net weight
    0.215 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal (top or bottom) 1…25 mm² rigid
    Single terminal (top or bottom) 1…16 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP20 conforming to EN 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English20
    • French13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 75.8 MB
    Date 11/4/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD - Circuit breaker; iC60a; iC60N; iC60H; iC60L; 1P (Version 1.0)
    Files in document
    zip
    671.2 KB
    stp
    554.8 KB
    Description
    CAD of Circuit breaker; iC60a; iC60N; iC60H; iC60L; 1P
    prp.document.label.format zip
    Size 1.2 MB
    Date 2/28/12
    Files in document
    zip
    671.2 KB
    stp
    554.8 KB
    Description
    CAD of Circuit breaker; iC60a; iC60N; iC60H; iC60L; 1P
    Circuit breaker; iC60a; iC60N; iC60H; iC60L; 1P (Version 1.0)
    Files in document
    Description
    CAD for iC60 - miniature circuit breaker - 1P
    prp.document.label.format zip
    Size 734.2 KB
    Date 2/6/12
    Files in document
    Description
    CAD for iC60 - miniature circuit breaker - 1P
    CAD file (on TraceParts) for A9F73103: iC60N - miniature circuit breaker - 1P - 3A - B curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9F73103: iC60N - miniature circuit breaker - 1P - 3A - B curve (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    prp.document.label.format zip
    Size 933.5 KB
    Date 1/5/10
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 7/31/13
    prp.document.label.format pdf
    Size 655.2 KB
    Date 7/22/13
    prp.document.label.format pdf
    Size 2.5 MB
    Date 7/8/13
    prp.document.label.format pdf
    Size 670.1 KB
    Date 8/17/12
    prp.document.label.format pdf
    Size 1,005.5 KB
    Date 6/15/10
    prp.document.label.format pdf
    Size 672.7 KB
    Date 12/22/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9F73103 : iC60N - miniature circuit breaker - 1P - 3A - B curve
    Description
    iC60N - miniature circuit breaker - 1P - 3A - B curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    iC60N - miniature circuit breaker - 1P - 3A - B curve
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 302.1 KB
    Date 6/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9F73103 : iC60N - miniature circuit breaker - 1P - 3A - B curve
    Description
    iC60N - miniature circuit breaker - 1P - 3A - B curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    iC60N - miniature circuit breaker - 1P - 3A - B curve
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 8/10/18
    prp.document.label.format pdf
    Size 416.9 KB
    Date 8/10/18
    prp.document.label.format pdf
    Size 506.2 KB
    Date 4/2/18
    prp.document.label.format pdf
    Size 1.2 MB
    Date 3/9/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.4 KB
    Date 9/2/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9F73103 : iC60N - miniature circuit breaker - 1P - 3A - B curve
    Description
    iC60N - miniature circuit breaker - 1P - 3A - B curve
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    iC60N - miniature circuit breaker - 1P - 3A - B curve
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /