Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

iC60L - miniature circuit breaker - 2P - 4A - Z curve

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    4 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    Z
    breaking capacity
    100 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    20 kA Icu conforming to EN/IEC 60947-2 - <= 125 V DC
    15000 A Icn conforming to EN/IEC 60898-1 - 400 V AC 50/60 Hz
    70 kA Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    100 kA Icu conforming to EN/IEC 60947-2 - 12...60 V AC 50/60 Hz
    100 kA Icu conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz
    100 kA Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    standards
    EN 60947-2
    IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    3 x In +/- 20 %
    [Ics] rated service breaking capacity
    100 kA 100 % x Icu conforming to EN 60947-2 - 12...133 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz
    20 kA 100 % x Icu conforming to EN 60947-2 - 72...125 V DC
    20 kA 100 % x Icu conforming to IEC 60947-2 - 72...125 V DC
    100 kA 100 % x Icu conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    70 kA 100 % x Icu conforming to EN 60947-2 - 440 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    70 kA 100 % x Icu conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    500 V AC 50/60 Hz conforming to EN 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    YES top or bottom
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    78.5 mm
    product weight
    0.25 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal, top or bottom rigid wire(s) 1...25 mm² max
    Single terminal, top or bottom flexible wire(s) 1...16 mm² max
    wire stripping length
    14 mm top or bottom
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to EN 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Acti9 Catalog (Version 1.0)
    Date 4/21/19
    Size 75.8 MB
    CAD
    Date
    Size
    Add to My Documents
    ACTI9 IC60 2P
    Date 4/11/18
    Size 532.3 KB
    Date 4/11/18
    Size 616.1 KB
    Date 4/11/18
    Size 240 KB
    CAD file (on TraceParts) for A9F92204: iC60L - miniature circuit breaker - 2P - 4A - Z curve (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CB Certificate for MCB iC60L FR682571B M1 according to IEC 60898-1:2002+A1+A2 (Version 1.0)
    CCA Certificate for MCB iC60L FR684357A according to EN 60898-1:2003 +A1+A11+A12+A13 (Version 1.0)
    CCA Certificate for MCB iC60H FR684357B according to EN 60947-2:2006 +A1 +A2 (Version 1.0)
    CB Certificate for MCB iC60L FR652076B M1 according to IEC 60947-2:2006 +A1 +A2 (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU_DEC_iC60aNHL_FD16032918 (Version 1.0)
    Date 1/25/18
    Size 1.4 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 5/3/19
    Size 195.3 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    C_MA_DNV-GL_iC60 (Version 1.0)
    Date 5/15/19
    Size 506.2 KB
    C_MA_ABS_iC60 (Version 1.0)
    Date 5/15/19
    Size 1.2 MB
    C_MA_BV_iC60 (Version 1.0)
    Date 5/15/19
    Size 416.9 KB
    C_MA_RINA_iC60 (Version 1.0)
    Date 5/16/19
    Size 4.3 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    iC60 Circuit Breaker - PEP (Version 1.0)
    Date 5/15/18
    Size 220.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 5/3/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.