Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

A9F95202 Product picture Schneider Electric

View all iC60

iC60 - A9F95202

miniature circuit breaker

A9F95202 Product picture Schneider Electric
View all iC60
iC60 - A9F95202
miniature circuit breaker

iC60L - miniature circuit breaker - 2P - 2A - K curve

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device application
    Distribution
    range
    Acti 9
    product name
    Acti 9 iC60
    product or component type
    Miniature circuit-breaker
    device short name
    IC60L
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    2 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    K
    breaking capacity
    100 kA Icu conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    20 kA Icu conforming to EN/IEC 60947-2 - <= 125 V DC
    15000 A Icn conforming to EN/IEC 60898-1 - 400 V AC 50/60 Hz
    70 kA Icu conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz
    100 kA Icu conforming to EN/IEC 60947-2 - 12...60 V AC 50/60 Hz
    100 kA Icu conforming to EN/IEC 60947-2 - 100...133 V AC 50/60 Hz
    100 kA Icu conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    utilisation category
    Category A conforming to EN 60947-2
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    standards
    EN 60947-2
    IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    100 kA 100 % x Icu conforming to EN 60947-2 - 12...133 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to IEC 60947-2 - 12...133 V AC 50/60 Hz
    20 kA 100 % x Icu conforming to EN 60947-2 - 72...125 V DC
    20 kA 100 % x Icu conforming to IEC 60947-2 - 72...125 V DC
    100 kA 100 % x Icu conforming to EN 60947-2 - 220...240 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to IEC 60947-2 - 220...240 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to EN 60947-2 - 380...415 V AC 50/60 Hz
    70 kA 100 % x Icu conforming to EN 60947-2 - 440 V AC 50/60 Hz
    100 kA 100 % x Icu conforming to IEC 60947-2 - 380...415 V AC 50/60 Hz
    70 kA 100 % x Icu conforming to IEC 60947-2 - 440 V AC 50/60 Hz
    limitation class
    3 conforming to EN 60898-1
    3 conforming to IEC 60898-1
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to IEC 60947-2
    500 V AC 50/60 Hz conforming to EN 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN 60947-2
    6 kV conforming to IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    Trip indicator
    mounting mode
    Fixed
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    YES top or bottom
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    78.5 mm
    product weight
    0.25 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Single terminal, top or bottom rigid wire(s) 1...25 mm² max
    Single terminal, top or bottom flexible wire(s) 1...16 mm² max
    wire stripping length
    14 mm top or bottom
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20 conforming to EN 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN 60947-2
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -35...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/4/18
    Size 75.8 MB
    CAD
    Date
    Size
    Add to My Documents
    ACTI9 IC60 2P
    Date 4/11/18
    Size 532.3 KB
    Date 4/11/18
    Size 240 KB
    Date 4/11/18
    Size 616.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/25/18
    Size 1.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 5/15/18
    Size 220.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.