Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

A9L15685 Product picture Schneider Electric

View all iPF, iPRD

iPF, iPRD - A9L15685

Surge arresters

A9L15685 Product picture Schneider Electric
View all iPF, iPRD
iPF, iPRD - A9L15685
Surge arresters

iPF65r modular surge arrester - 3 poles + N - 340V - with remote transfer

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product name
    Acti 9 iPF
    product or component type
    Surge arrester
    device short name
    IPF
    device application
    Distribution
    poles description
    3P + N
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TN-S
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV + GDT
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    400 V (+/- 10 %) AC 50/60 Hz
    nominal discharge current
    Common mode : 20 kA L/PE
    Common mode : 20 kA N/PE
    Differential mode : 20 kA L/N
    maximum discharge current
    Common mode : 65 kA L/PE
    Common mode : 65 kA N/PE
    Differential mode : 65 kA L/N
    [Uc] maximum continuous operating voltage
    Common mode : 260 V N/PE
    Common mode : 340 V L/PE
    Differential mode : 340 V L/N
    [Up] voltage protection level
    1.5 kV type 2 common mode N/PE
    1.5 kV type 2 differential mode L/N
    disconnector device type
    Associated circuit breaker iC60H 50 A curve C - Icu 15 kA
    Associated circuit breaker iC60N 50 A curve C - Icu 10 kA
    Associated circuit breaker NG125N 50 A curve C - Icu 25 kA
    Associated circuit breaker NG125H 50 A curve C - Icu 36 kA
    Associated circuit breaker NG125L 50 A curve C - Icu 50 kA
    local signalling
    LED color: green/red
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    81.4 mm
    width
    72 mm
    depth
    69 mm
    product weight
    0.443 kg
    colour
    White ( RAL 9003 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...35 mm²
    Tunnel type terminal, upside 2.5...35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    quality labels
    NF
    KEMA-KEUR
    OVE
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    On terminal : IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 1/16/15
    Size 4.8 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.