Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NetShelter Data Center Containment
ACDC1008 Product picture Schneider Electric

ACDC1008

ACDC1008 Product picture Schneider Electric
ACDC1008

Privacy Panel - Symmetra PX & Symmetra RX Frame

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Privacy Panel - Symmetra PX & Symmetra RX Frame
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    1922.0 mm
    Maximum Width
    754.0 mm
    Maximum Depth
    19.0 mm
    Net Weight
    28.18 kg
    Shipping Weight
    31.82 kg
    Shipping Height
    2102.0 mm
    Shipping Width
    855.0 mm
    Shipping Depth
    102.0 mm
    Conformance
    Approvals
    UL Listed , cUL Listed
    Standard warranty
    1 year (parts only)
    Sustainable Offer Status
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Hot Aisle Containment System (HACS) (Version V1)
    Description
    Installation/Assembly Manual
    prp.document.label.format pdf
    Size 2.6 MB
    Date 12/9/08
    Description
    Installation/Assembly Manual
    prp.document.label.format zip
    Size 4.9 MB
    Date 6/1/05
    Files in document
    Description
    Installation
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 38.4 KB
    Date 12/21/10
    Description
    Cooling Solutions
    ACDC1008 - Privacy panel-Symmetra PX & XR frame (Version V1)
    Files in document
    pdf
    49.9 KB
    zip
    63.5 KB
    Description
    Cooling Solutions, Thermal Containment
    prp.document.label.format zip
    Size 113.4 KB
    Date 7/19/05
    Files in document
    pdf
    49.9 KB
    zip
    63.5 KB
    Description
    Cooling Solutions, Thermal Containment
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HACS - Hot Aisle Containment System - UL/cUL approval (Version V1)
    Description
    UL Canada,UL Listed for Hot Aisle Containment and complies to CSA 22.2 No. 60950-1-03,UL 60950-1
    prp.document.label.format pdf
    Size 38.9 KB
    Date 6/8/09
    Description
    UL Canada,UL Listed for Hot Aisle Containment and complies to CSA 22.2 No. 60950-1-03,UL 60950-1
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Hot Aisle Containment Application Guidelines and Approved Configurations (Version V1)
    Files in document
    pdf
    259.5 KB
    zip
    686.6 KB
    Description
    The Hot Aisle Containment System (HACS) is a modular ceiling panel and door system for use in isolating the supply and return air between an APC NetShelter rack and an APC InRow® cooling solution. The containment system is designed to create a separate environment for air distribution in order to prevent mixing of hot and cold air streams, resulting in a more predictable cooling pattern. The modular design and ability to retrofit to an existing Netshelter rack enables medium to high density racks to be cooled in an autonomous environment without overcooling the room.
    prp.document.label.format zip
    Size 946 KB
    Date 5/20/09
    Files in document
    pdf
    259.5 KB
    zip
    686.6 KB
    Description
    The Hot Aisle Containment System (HACS) is a modular ceiling panel and door system for use in isolating the supply and return air between an APC NetShelter rack and an APC InRow® cooling solution. The containment system is designed to create a separate environment for air distribution in order to prevent mixing of hot and cold air streams, resulting in a more predictable cooling pattern. The modular design and ability to retrofit to an existing Netshelter rack enables medium to high density racks to be cooled in an autonomous environment without overcooling the room.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /