Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NetShelter Data Center Containment
ACDC2301 Product picture Schneider Electric

ACDC2301

ACDC2301 Product picture Schneider Electric
ACDC2301

Duct Mounting Rail - (Expansion)

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Duct Mounting Rail - (Expansion)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    45.0 mm
    Maximum Width
    65.0 mm
    Maximum Depth
    1162.0 mm
    Net Weight
    2.9 kg
    Shipping Weight
    4.47 kg
    Shipping Height
    123.0 mm
    Shipping Width
    207.0 mm
    Shipping Depth
    1264.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EcoAisle Containment System (Version V0)
    Files in document
    Description
    Product Brochure with High Level Feature and Benefits
    prp.document.label.format zip
    Size 8.3 MB
    Date 8/30/13
    Files in document
    Description
    Product Brochure with High Level Feature and Benefits
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 27.7 MB
    Date 6/10/19
    Files in document
    pdf
    14.3 MB
    pdf
    13.4 MB
    EcoAisle - Roof Height Adapter - SX42U-VX42U, SX45U, SX48U (Version V1)
    Files in document
    pdf
    753.9 KB
    pdf
    753.9 KB
    Description
    Installation Instructions for the Roof Height Adapter - SX42U-VX42U, SX45U
    prp.document.label.format zip
    Size 1.5 MB
    Date 3/27/15
    Files in document
    pdf
    753.9 KB
    pdf
    753.9 KB
    Description
    Installation Instructions for the Roof Height Adapter - SX42U-VX42U, SX45U
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACDC2300-2301 - Eco-Aisle Containment System,Duct Mounting Rail (Version V0)
    Files in document
    pdf
    226.5 KB
    zip
    278.8 KB
    Description
    Cooling Solutions, Thermal Containment
    prp.document.label.format zip
    Size 505.3 KB
    Date 7/10/13
    Files in document
    pdf
    226.5 KB
    zip
    278.8 KB
    Description
    Cooling Solutions, Thermal Containment
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EcoAisle cUL Listed (Version V0)
    Description
    there is cUL listed certificate for EcoAisle Contianment System
    prp.document.label.format pdf
    Size 55.3 KB
    Date 6/28/13
    Description
    there is cUL listed certificate for EcoAisle Contianment System
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    EcoAisle Guide Specification (Version V0)
    Files in document
    pdf
    152.4 KB
    zip
    29.5 KB
    Description
    Guide Specification for the EcoAisle product line
    prp.document.label.format zip
    Size 181.9 KB
    Date 8/1/13
    Files in document
    pdf
    152.4 KB
    zip
    29.5 KB
    Description
    Guide Specification for the EcoAisle product line
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /