Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Actassi for Asia
ACTND04SM9LS Product picture Schneider Electric

ACTND04SM9LS

Green premium brand logo
ACTND04SM9LS Product picture Schneider Electric
ACTND04SM9LS
Green premium brand logo

Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product
    Fibre optic cable single mode
    device application
    Communication
    cable packaging
    Reel
    Complementary
    maximum attenuation
    0.3 dB / 1 km at 1550 nm
    0.45 dB / 1 km at 1310 nm
    fibre performance
    OS2 9/125 µm
    optic fibre type
    Tight buffered diameter: 900 µm
    number of optic fibre
    4
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    660 N installed
    200 N operation
    crush resistance
    10000 N/m
    colour
    Sheath: yellow
    type of installation
    Indoor
    diameter
    4.8 mm cable +/- 0.2 mm
    cable weight
    21.6 kg / 1 km
    Asia Pacific
    Environment
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…60 °C
    flame retardance
    LSZH
    environmental characteristic
    Strength: aramid yarn
    Flame retardant: LSZH (low smoke zero halogen)
    Standard
    LSZH (low smoke zero halogen) conforming to IEC 60332-3C
    LSZH (low smoke zero halogen) conforming to IEC 754-3
    LSZH (low smoke zero halogen) conforming to NES 713
    LSZH (low smoke zero halogen) conforming to IEC 1034
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACTND04SM9LS : Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    Description
    Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACTND04SM9LS : Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    Description
    Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACTND04SM9LS : Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    Description
    Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/3/20
    Description
    Actassi Indoor Fibre Cable Tight Buffered OS2 9/125µm 4-Core LSZH
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /