Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi for Asia
ACTPC6UBCM10GY_E Product picture Schneider Electric

ACTPC6UBCM10GY_E

Green premium brand logo
ACTPC6UBCM10GY_E Product picture Schneider Electric
ACTPC6UBCM10GY_E
Green premium brand logo

Actassi - patch cord - category 6 - 24 AWG - UTP - 1 m - grey - CM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Patch cord
    colour
    Grey
    cable shielding type
    UTP
    Complementary
    type of cable
    4 pair cables
    rated voltage
    150 V AC
    [In] rated current
    1.5 A
    insulation resistance
    500 MOhm
    cable length (customisable value in configurator)
    0…1 m
    communication network category
    6
    contacts material
    Phosphor bronze with 50 micro-inches gold over 100 micro-inches nickel