Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Portable Off-Grid Lighting
AEP-LB-SU12W Product picture Schneider Electric

AEP-LB-SU12W

AEP-LB-SU12W Product picture Schneider Electric
AEP-LB-SU12W

Mobiya solar lighting system - LED - portable - 1.2 W

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Mobiya
    product or component type
    Portable solar lighting system
    Complementary
    [Us] rated supply voltage
    8...16 V DC, battery
    bulb type
    1 LED (1.2 W)
    efficiency
    85 %
    luminous flux
    120 lm
    light source colour
    Warm white LED, colour temperature: 5000 K
    signalling function
    Battery status LED green and red
    operating time
    6 h at 120 lm
    12 h at 55 lm
    48 h at 10 lm
    kit composition
    1 telephone cords
    battery capacity
    1.5 Ah at 6.4 V, Li-Ion (Lithium-Ion)
    width
    156 mm
    height
    142 mm
    Environment