Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NetShelter SX Enclosures
AR3300SP Product picture Schneider Electric

AR3300SP

AR3300SP Product picture Schneider Electric
AR3300SP

NetShelter SX 42U 600mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems such as being certified with Cisco® for pre-racking and shipping Cisco Unified Computing System (UCS).
    Model Name
    NetShelter SX 42U 600mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging
    Includes
    Baying hardware , Documentation CD , Key(s) , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    134.09 kg
    Maximum Height
    1991.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1200.0 mm
    Shipping Weight
    246.3 kg
    Shipping Height
    2179.0 mm
    Shipping Width
    1105.0 mm
    Shipping Depth
    1321.0 mm
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    41.26
    Rack Height
    42 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English14
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Installation and Customization (Manual) (Version 2.0)
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/27/20
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    Grounding Instructions - for NetShelter SX/SV/AV Cabinets (Version 1)
    Description
    Includes grounding information for all NetShelter enclosures. The information in this document supercedes any and all enclosure grounding information in NetShelter enclosure manuals.
    prp.document.label.format pdf
    Size 81.3 KB
    Date 6/27/16
    Description
    Includes grounding information for all NetShelter enclosures. The information in this document supercedes any and all enclosure grounding information in NetShelter enclosure manuals.
    NetShelter SX w/ Shock Packaging Unpacking Instructions (Version 1)
    Description
    Shock Packaging for Racks Shipped with Servers Installed up to 2K Lbs
    prp.document.label.format pdf
    Size 2 MB
    Date 9/26/14
    Description
    Shock Packaging for Racks Shipped with Servers Installed up to 2K Lbs
    CAD
    Format
    Size
    Date
    Add to My Documents
    TYPFLNGMNT - Flange Mount Rail Details-FAQ Document (Version 0)
    Files in document
    pdf
    179.1 KB
    zip
    438.7 KB
    Description
    Racks and Enclosures, NetShelter SX
    prp.document.label.format zip
    Size 617.8 KB
    Date 8/8/17
    Files in document
    pdf
    179.1 KB
    zip
    438.7 KB
    Description
    Racks and Enclosures, NetShelter SX
    AR3300SP - NetShelter SX, 42U, 600mm Wide x 1200mm Deep Enclosure, Shock Packaging (Version 1)
    Files in document
    pdf
    815.7 KB
    Description
    Racks and Enclosures, NetShelter SX
    prp.document.label.format zip
    Size 4.1 MB
    Date 8/15/16
    Files in document
    pdf
    815.7 KB
    Description
    Racks and Enclosures, NetShelter SX
    NetShelter SX Visio Stencils Master Pack (Version 0)
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    prp.document.label.format zip
    Size 9.9 MB
    Date 1/14/14
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IBC Structural Calculations for Seismic Applications, APC NetShelter SX - AR31XXXXX, AR33XXXXX series enclosures (Version 7)
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    prp.document.label.format pdf
    Size 857.8 KB
    Date 8/22/19
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    Cisco UCS Warranty Letter for shipment in NetShelter SX IT Cabinet (Version 0)
    Description
    Warranty letter from Cisco with statement regarding maintaining the Cisco UCS warranty when shipped pre-installed and fully populated in any NetShelter SX IT Cabinets with shock packaging.
    prp.document.label.format pdf
    Size 31.9 KB
    Date 8/15/18
    Description
    Warranty letter from Cisco with statement regarding maintaining the Cisco UCS warranty when shipped pre-installed and fully populated in any NetShelter SX IT Cabinets with shock packaging.
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version 0)
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    prp.document.label.format pdf
    Size 6.4 MB
    Date 11/28/17
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    UL, cUL Listing for Netshelter SX cabinets (Version 1)
    Description
    cULus approval for SX cabinets
    prp.document.label.format pdf
    Size 336.6 KB
    Date 12/11/16
    Description
    cULus approval for SX cabinets
    ISTA Testing Certification on ARXXXXSP (Version 0)
    Description
    ISTA approval on SP Enclosures
    prp.document.label.format pdf
    Size 250.2 KB
    Date 10/4/16
    Description
    ISTA approval on SP Enclosures
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Presentation
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX with Shock Packaging Product Overview (Version 3)
    Files in document
    Description
    NetShelter Shock Packaging offer overview and use cases
    prp.document.label.format zip
    Size 14.4 MB
    Date 7/1/19
    Files in document
    Description
    NetShelter Shock Packaging offer overview and use cases
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /