Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AR3307 Product picture Schneider Electric

View all NetShelter SX

NetShelter SX - AR3307

AR3307 Product picture Schneider Electric
View all NetShelter SX
NetShelter SX - AR3307

NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Sides Black
    Includes
    Baying hardware , Key(s) , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    149.56 kg
    Maximum Height
    2258.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1200.0 mm
    Shipping Weight
    165.45 kg
    Shipping Height
    2385.0 mm
    Shipping Width
    752.0 mm
    Shipping Depth
    1334.0 mm
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    41.73
    Rack Height
    48 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Enclosures and Accessories APC Snap-in Logo (Sheet) (Version 1)
    NetShelter SX Installation and Customization (Manual) (Version 5)
    Grounding Instructions - for NetShelter SX/SV/AV Cabinets (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    AR3307-AR7709 - NetShelter SX, 48U, Bottom View with AR7709 for JAPAN (Version 0)
    NetShelter_SX_Series_Rack_Enclosure_Schneider_Electric_BIM_Model (Version 1)
    TYPFLNGMNT - Flange Mount Rail Details-FAQ Document (Version 0)
    AR3307 - NetShelter SX, 48U, 600mm Wide x 1200mm Deep Enclosure with Sides (Version 4)
    AR3307_Visio Stencil - NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure (Version 1)
    Brochure
    Date
    Size
    Add to My Documents
    "Fits Like a Glove" Compatibility Guarantee (Version 4)
    Certificate
    Date
    Size
    Add to My Documents
    IBC Structural Calculations for Seismic Applications, APC NetShelter SX - AR31XXXXX, AR33XXXXX series enclosures (Version 6)
    UL, cUL Listing for Netshelter SX cabinets (Version 1)
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    NetShelter SX Quick Unpacking Instructions (Version 2)
    Specification for tender
    Date
    Size
    Add to My Documents
    NetShelter SX Guide Specification (Version 5)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.