Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AR3380G Product picture Schneider Electric

View all NetShelter SX

NetShelter SX - AR3380G

AR3380G Product picture Schneider Electric
View all NetShelter SX
NetShelter SX - AR3380G

NetShelter SX 42U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Wide enclosure with increased cable management options for high density server and networking applications. 42U height to easily roll through doorways.
    Model Name
    NetShelter SX 42U 800mm Wide x 1200mm Deep Enclosure with Sides Grey RAL7035
    Includes
    Baying hardware , Key(s) , Keyed-alike doors and side panels , Mounting Hardware , Pre-installed casters , Side Panels
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    181.5 kg
    Maximum Height
    1991.0 mm
    Maximum Width
    800.0 mm
    Maximum Depth
    1200.0 mm
    Shipping Weight
    219.7 kg
    Shipping Height
    2120.0 mm
    Shipping Width
    950.0 mm
    Shipping Depth
    1320.0 mm
    Minimum Mounting Depth
    10.31
    Maximum Mounting Depth
    41.26
    Rack Height
    42 U
    Color
    Grey
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Enclosures and Accessories APC Snap-in Logo (Sheet) (Version 1)
    NetShelter SX Installation and Customization (Manual) (Version 5)
    Grounding Instructions - for NetShelter SX/SV/AV Cabinets (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    NetShelter_SX_Series_Rack_Enclosure_Schneider_Electric_BIM_Model (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    UL, cUL Listing for Netshelter SX cabinets (Version 1)
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    NetShelter SX Quick Unpacking Instructions (Version 2)
    Specification for tender
    Date
    Size
    Add to My Documents
    NetShelter SX Guide Specification (Version 5)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.