Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AR4000MV12U Product picture Schneider Electric

View all NetShelter CX

NetShelter CX - AR4000MV12U

AR4000MV12U Product picture Schneider Electric
View all NetShelter CX
NetShelter CX - AR4000MV12U

NetShelter CX Mini 12U Vertical Mounting Rail Kit

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    This 12U vertical mounting rail kit bolts into pre-existing holes in the Netshelter CX Mini to convert the Basic Enclosure into a 12U Rack Enclosure with a fixed rack depth of 600 mm (26").
    Model Name
    NetShelter CX Mini 12U Vertical Mounting Rail Kit
    Includes
    Installation guide , Mounting Hardware , Qty 4 - 12U Vertical Mounting Rails
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    1.11 kg
    Maximum Height
    536.0 mm
    Maximum Width
    120.0 mm
    Maximum Depth
    56.0 mm
    Shipping Weight
    1.3 kg
    Shipping Height
    700.0 mm
    Shipping Width
    160.0 mm
    Shipping Depth
    160.0 mm
    Color
    Black
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    AR4000MV12U Submittal Drawing NetShelter CX Mini 12U Vertical Mounting Rail Kit (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    NetShelter CX Mini Accessories Installation Sheet (Version 0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.