Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NetShelter Cable Management
AR8114BLK Product picture Schneider Electric
Discontinued

AR8114BLK

AR8114BLK Product picture Schneider Electric
Discontinued
AR8114BLK

Vertical Cable Organizer, Side Mount, NetShelter VX

Show more characteristics
AR8114BLK  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Overview
    Description
    Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
    Model Name
    Vertical Cable Organizer, Side Mount, NetShelter VX
    Includes
    Installation guide , Mounting straps , Mounting Hardware
    Standard Lead Time
    While Supplies Last
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    6.36 kg
    Maximum Height
    1753.0 mm
    Maximum Width
    76.0 mm
    Maximum Depth
    6.0 mm
    Shipping Weight
    13.64 kg
    Shipping Height
    1770.0 mm
    Shipping Width
    94.0 mm
    Shipping Depth
    81.0 mm
    Color
    Black
    Conformance
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter Enclosure Accessories : Cable Tray (Sheet) (Version V0)
    Description
    Instructions for installing a Cable Tray (AR8114 AR8114BLK) into APC NetShelter enclosure models AR1000A AR1001A and AR500.
    prp.document.label.format pdf
    Size 563.7 KB
    Date 5/28/02
    Description
    Instructions for installing a Cable Tray (AR8114 AR8114BLK) into APC NetShelter enclosure models AR1000A AR1001A and AR500.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /