Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   NetShelter Airflow Management
AR8394BLK Product picture Schneider Electric
Discontinued

AR8394BLK

AR8394BLK Product picture Schneider Electric
Discontinued
AR8394BLK

Airflow Control Panels, NetShelter VX

Show more characteristics
AR8394BLK  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Airflow Control Panels, NetShelter VX
    Includes
    Installation guide , Mounting Hardware
    Standard Lead Time
    While Supplies Last
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    2.27 kg
    Maximum Height
    1867.0 mm
    Maximum Width
    65.0 mm
    Maximum Depth
    2.0 mm
    Shipping Weight
    3.55 kg
    Shipping Height
    140.0 mm
    Shipping Width
    775.0 mm
    Shipping Depth
    64.0 mm
    Color
    Black
    Conformance
    Standard warranty
    2 year (manufacturer's defect)
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 382.2 KB
    Date 9/16/05
    Files in document
    pdf
    189.1 KB
    pdf
    193.1 KB
    Description
    Installation
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /