Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Altivar Lift
ATV71LD17N4Z Product picture Schneider Electric

ATV71LD17N4Z

Green premium brand logo
ATV71LD17N4Z Product picture Schneider Electric
ATV71LD17N4Z
Green premium brand logo

variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Lift
    product or component type
    Variable speed drive
    device short name
    ATV71
    product destination
    Asynchronous motors
    Synchronous motors
    product specific application
    Lift
    assembly style
    With heat sink
    variant
    With integrated 7-segment display terminal
    EMC filter
    Integrated
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    supply voltage limits
    323…528 V
    supply frequency
    50...60 Hz - 5...5 %
    motor power kW
    7.5 kW, 3 phases at 380...480 V
    motor power hp
    10 hp, 3 phases at 380...480 V
    line current
    27 A for 380 V 3 phases 7.5 kW / 10 hp
    22.2 A for 480 V 3 phases 7.5 kW / 10 hp
    Complementary
    apparent power
    17.8 kVA at 380 V 3 phases 7.5 kW / 10 hp
    prospective line Isc
    22 kA for 3 phases
    nominal output current
    17.6 A at 4 kHz 380 V 3 phases 7.5 kW / 10 hp
    14 A at 4 kHz 460 V 3 phases 7.5 kW / 10 hp
    maximum transient current
    23.9 A for 2 s 3 phases / 7.5 kW / 10 hp
    speed drive output frequency
    0…599 Hz
    minimum braking resistance
    12 Ohm
    nominal switching frequency
    8 kHz
    switching frequency
    1...16 kHz adjustable
    speed range
    1…100 for asynchronous motor in open-loop mode, without speed feedback
    1…50 for synchronous motor in open-loop mode, without speed feedback
    1…1000 for asynchronous motor in closed-loop mode with encoder feedback
    speed accuracy
    +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
    +/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
    torque accuracy
    +/- 5 % in closed-loop mode with encoder feedback
    +/- 15 % in open-loop mode, without speed feedback
    transient overtorque
    170 %, +/- 10 % for 60 s
    220 %, +/- 10 % for 2 s
    braking torque
    30 % without braking resistor
    <= 150 % with braking or hoist resistor
    asynchronous motor control profile
    Flux vector control without sensor, ENA (energy Adaptation) system
    Flux vector control with sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor, standard
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, 2 points
    Voltage/frequency ratio, 2 points
    synchronous motor control profile
    Vector control with sensor, standard
    Vector control without sensor, standard
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Not available in voltage/frequency ratio (2 or 5 points)
    Automatic whatever the load
    Adjustable
    Suppressable
    local signalling
    1 LED (red)drive voltage:
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable for external connection
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
    Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
    With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
    With a NEMA Type1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
    electrical connection
    Terminal, clamping capacity: 2.5 mm², AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    Terminal, clamping capacity: 6 mm², AWG 8 (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    tightening torque
    3 N.m, 26.5 lb.in (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
    Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI2 software-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 11 bits
    AI1-/Al1+ bipolar differential voltage: +/- 10 V DC 24 V max, resolution 11 bits + sign
    AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
    sampling duration
    2 ms +/- 0.5 ms (LI6)if configured as logic input - discrete input(s)
    2 ms +/- 0.5 ms (LI1...LI5) - discrete input(s)
    2 ms +/- 0.5 ms (AI1-/Al1+) - analog input(s)
    2 ms +/- 0.5 ms (Al2) - analog input(s)
    response time
    R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    R2A, R2B 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    AO1 2 ms, tolerance +/- 0.5 ms for analog output(s)
    <= 100 ms in STO (Safe Torque Off)
    accuracy
    +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
    +/- 0.6 % (AI2) for a temperature variation 60 °C
    +/- 1 % (AO1) for a temperature variation 60 °C
    linearity error
    +/- 0.15 % of maximum value (AI1-/Al1+, AI2)
    +/- 0.2 % (AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable voltage: 0...10 V DC, impedance: 470 Ohm, resolution 10 bits
    AO1 software-configurable current: 0...20 mA, impedance: 500 Ohm, resolution 10 bits
    AO1 software-configurable logic output 10 V 20 A
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    minimum switching current
    3 mA at 24 V DC for configurable relay logic
    maximum switching current
    5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (R1, R2)
    5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (R1, R2)
    2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1, R2)
    2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (R1, R2)
    discrete input number
    7
    discrete input type
    Programmable (LI1...LI5)24 V DC, with level 1 PLC - 3500 Ohm
    Switch-configurable (LI6)24 V DC, with level 1 PLC - 3500 Ohm
    Switch-configurable PTC probe (LI6) - 0…6 probes - 1500 Ohm
    Safety input (PWR)24 V DC - 1500 Ohm
    discrete input logic
    Positive logic (LI6)if configured as logic input, < 5 V (state 0), > 11 V (state 1)
    Negative logic (LI6)if configured as logic input, > 16 V (state 0), < 10 V (state 1)
    Positive logic (LI1...LI5), < 5 V (state 0), > 11 V (state 1)
    Negative logic (LI1...LI5), > 16 V (state 0), < 10 V (state 1)
    Positive logic (PWR), < 2 V (state 0), > 17 V (state 1)
    acceleration and deceleration ramps
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    protection type
    Overheating protection: drive
    Thermal protection: drive
    Short-circuit between motor phases: drive
    Input phase breaks: drive
    Overcurrent between output phases and earth: drive
    Overvoltages on the DC bus: drive
    Break on the control circuit: drive
    Against exceeding limit speed: drive
    Line supply undervoltage: drive
    Line supply overvoltage: drive
    Against input phase loss: drive
    Thermal protection: motor
    Motor phase break: motor
    Power removal: motor
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.024/50 Hz
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 (on front face) for Modbus
    1 RJ45 (on terminal) for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    9600 bps, 19200 bps for Modbus on front face
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    type of polarization
    No impedance for Modbus
    number of addresses
    1…247 for Modbus
    1…127 for CANopen
    method of access
    Slave CANopen
    control options
    Communication card for Modbus TCP
    Communication card for Fipio
    Communication card for Modbus/Uni-Telway
    Communication card for Modbus Plus
    Communication card for Ethernet/IP
    Communication card for DeviceNet
    Communication card for Profibus DP
    Communication card for Profibus DP V1
    Communication card for Interbus-S
    Communication card for CC-Link
    Interface card for encoder
    I/O extension card
    Controller inside programmable card
    Overhead crane card
    operating position
    Vertical +/- 10 degree
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
    IP21 conforming to EN/IEC 61800-5-1
    IP21 conforming to EN/IEC 60529
    IP41 on upper part conforming to EN/IEC 61800-5-1
    IP41 on upper part conforming to EN/IEC 60529
    IP54 on lower part conforming to EN/IEC 61800-5-1
    IP54 on lower part conforming to EN/IEC 60529
    vibration resistance
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    noise level
    55.6 dB conforming to 86/188/EEC
    relative humidity
    5…95 % without condensation conforming to IEC 60068-2-3
    5…95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C (without)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...3000 m with current derating 1 % per 100 m
    standards
    EN 55011 class A group 2
    EN 61800-3 environments 2 category C3
    IEC 60721-3-3 class 3C1
    EN 61800-3 environments 1 category C3
    EN/IEC 61800-5-1
    IEC 60721-3-3 class 3S2
    UL Type 1
    EN/IEC 61800-3
    product certifications
    C-Tick
    CSA
    NOM 117
    UL
    GOST
    marking
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.7 MB
    Date 6/18/14
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.6 MB
    Date 6/5/19
    ATV71 Installation Manual 0,37 - 90 kW (Version 05)
    Description
    0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V 0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V 1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V 1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
    prp.document.label.format pdf
    Size 4.9 MB
    Date 4/28/17
    Description
    0,37 kW (0,5 HP) ... 45 kW (60 HP) / 200 - 240 V 0,75 kW (1 HP) ... 75 kW (100 HP) / 380 - 480 V 1,5 kW (2 HP) ... 7,5 kW (10 HP) / 500 - 600 V 1,5 kW (2 HP) ... 90 kW (100 HP) / 500 - 690 V
    prp.document.label.format pdf
    Size 829.7 KB
    Date 9/16/15
    prp.document.label.format pdf
    Size 527.9 KB
    Date 1/16/13
    ATV LIFT communication parameters V5.4 (Version 03)
    Files in document
    Description
    Communication Parameters Manual describes: - The operating modes specific to communication (state chart) - The interaction between communication and local control - The control, reference and monitoring parameters, with specific information for use via a bus or communication network It does not include the drive adjustment and configuration parameters, which are contained in the Excel file supplied as an appendix to this manual. All the parameters are grouped together in an Excel file supplied as an appendix, with the following data: - Code - Name - Addresses: logic, CANopen, INTERBUS, Device Net - Category - Read/write access - Type: signed numerical, unsigned numerical, etc. - Unit - Factory setting - Minimum value - Maximum value - Display on the graphic display terminal and the 7-segment integrated display terminal - Relevant menu This file offers the option of sorting and arranging the data according to any criterion chosen by the user.
    prp.document.label.format zip
    Size 2.8 MB
    Date 11/30/11
    Files in document
    Description
    Communication Parameters Manual describes: - The operating modes specific to communication (state chart) - The interaction between communication and local control - The control, reference and monitoring parameters, with specific information for use via a bus or communication network It does not include the drive adjustment and configuration parameters, which are contained in the Excel file supplied as an appendix to this manual. All the parameters are grouped together in an Excel file supplied as an appendix, with the following data: - Code - Name - Addresses: logic, CANopen, INTERBUS, Device Net - Category - Read/write access - Type: signed numerical, unsigned numerical, etc. - Unit - Factory setting - Minimum value - Maximum value - Display on the graphic display terminal and the 7-segment integrated display terminal - Relevant menu This file offers the option of sorting and arranging the data according to any criterion chosen by the user.
    ATV LIFT programming manual (Version 04)
    Description
    ATV LIFT is replacing ATV71 Lift
    prp.document.label.format pdf
    Size 3.5 MB
    Date 11/30/11
    Description
    ATV LIFT is replacing ATV71 Lift
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 546.8 KB
    Date 5/17/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.1 KB
    Date 7/23/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ATV71LD17N4Z : variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    Description
    variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV71LD17N4Z : variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    Description
    variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ATV71LD17N4Z : variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    Description
    variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    variable speed drive Altivar Lift, 7.5 kW 10Hp, 380...480 V three-phase, EMC filter, with heat sink
  • View more View less

    Software and Firmware

    Language
    • All Languages3
    • English3
    • Chinese3
    • French3
    • German3
    • Italian3
    • Spanish3
    DTM files
    Format
    Size
    Date
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version V12.8)
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    prp.document.label.format zip
    Size 422.7 MB
    Date 5/2/18
    Files in document
    Description
    Altivar DTM Library V12.7.0 = ATV12 (V2.0.1.0) + ATV31/312 (V2.0.2.0) + ATV32 (V2.0.10.0) + ATV61 (V2.0.3.0) + ATV71 (V2.0.3.0) + ATV LIFT(V1.9.2.0) + ATV212 (V2.0.1.0)
    EDS files
    Format
    Size
    Date
    Add to My Documents
    ATV_LIFT_DeviceNet (Version V5.4)
    Files in document
    RSX
    ico
    3.7 KB
    eds
    1.3 MB
    prp.document.label.format zip
    Size 1.3 MB
    Date 11/30/11
    Files in document
    RSX
    ico
    3.7 KB
    eds
    1.3 MB
    ATV LIFT CANopen files (Version V5.4)
    Files in document
    dib
    4.6 KB
    eds
    165.9 KB
    dib
    4.6 KB
    dib
    4.6 KB
    prp.document.label.format zip
    Size 180.1 KB
    Date 11/30/11
    Files in document
    dib
    4.6 KB
    eds
    165.9 KB
    dib
    4.6 KB
    dib
    4.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.