Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Lexium 32 & Motors
BMH1003P31A2A Product picture Schneider Electric

BMH1003P31A2A

Green premium brand logo
BMH1003P31A2A Product picture Schneider Electric
BMH1003P31A2A
Green premium brand logo

servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BMH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    8.4 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
    8.4 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
    peak stall torque
    25.1 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
    25.1 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
    nominal output power
    2700 W for LXM32.D30N4 at 10 A, 400 V, three phase
    2700 W for LXM32.D30N4 at 10 A, 480 V, three phase
    nominal torque
    6.2 N.m for LXM32.D30N4 at 10 A, 400 V, three phase
    6.2 N.m for LXM32.D30N4 at 10 A, 480 V, three phase
    nominal speed
    4000 rpm for LXM32.D30N4 at 10 A, 400 V, three phase
    4000 rpm for LXM32.D30N4 at 10 A, 480 V, three phase
    product compatibility
    LXM32.D30N4 at 400...480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 standard
    IP67 with IP67 kit
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 32
    [Us] rated supply voltage
    480 V
    network number of phases
    Three phase
    continuous stall current
    7.69 A
    continuous power
    3.3 W
    maximum current Irms
    29.1 A for LXM32.D30N4
    maximum permanent current
    29.1 A
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    100 mm
    number of motor stacks
    3
    torque constant
    1 N.m/A at 120 °C
    back emf constant
    63.5 V/krpm at 120 °C
    number of motor poles
    10
    rotor inertia
    9.37 kg.cm²
    stator resistance
    0.63 Ohm at 20 °C
    stator inductance
    4 mH at 20 °C
    stator electrical time constant
    6.3 ms at 20 °C
    maximum radial force Fr
    1050 N at 1000 rpm
    830 N at 2000 rpm
    730 N at 3000 rpm
    660 N at 4000 rpm
    610 N at 5000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    192.6 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    net weight
    6.5 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    User guide
    Format
    Size
    Date
    Add to My Documents
    BMH Servo motor Motor manual (Version V2.1)
    Description
    BMH Servo motor Motor manual
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/1/16
    Description
    BMH Servo motor Motor manual
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1003P31A2A : servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    Description
    servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.6 MB
    Date 6/9/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1003P31A2A : servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    Description
    servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 1/1/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BMH1003P31A2A : servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    Description
    servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    servo motor BMH - 8.4 Nm - 6000 rpm - keyed shaft - without brake - IP65/IP67
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    Shaft end, keyed slot (optional)
    (2)
    For screw M6 x 21 mm/M6 x 0.83 in.

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    192

    234

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    7.55

    9.21


  • Performance Curves

    400 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    480 V 3-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30N4 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /