Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Back-UPS Pro
BP650IPNP Product picture Schneider Electric
Discontinued

BP650IPNP

BP650IPNP Product picture Schneider Electric
Discontinued
BP650IPNP

Back-UPS Pro 650

Show more characteristics
BP650IPNP  has not been replaced. Please contact your customer care centre for more information.
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Back-UPS Pro 650
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Cayman Islands , Central African Republic , Chad , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    400 Watts / 650 VA
    Max Configurable Power (Watts)
    400 Watts / 650 VA
    Nominal Output Voltage
    230V
    Line Interactive
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Connections
    IEC-320-C14 inlet
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    13200 hour(s)
    Replacement Battery
    RBC4
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Physical
    Net Weight
    12.27 kg
    Shipping Weight
    12.73 kg
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Back-UPS Pro Back-UPS VS: Surge Suppression (Manual Addendum) (Version V0)
    Description
    Information on the network surge suppression feature on Back-UPS Pro models BP280IPNP BP420IPNP BP650IPNP and the Smart-UPS SUVS420I SUVS650I SUVS1000I and SUVS1400I.
    prp.document.label.format pdf
    Size 63 KB
    Date 7/7/99
    Description
    Information on the network surge suppression feature on Back-UPS Pro models BP280IPNP BP420IPNP BP650IPNP and the Smart-UPS SUVS420I SUVS650I SUVS1000I and SUVS1400I.
    Back-UPS 230 V (Sheet) (Version V0)
    Description
    Safety Guide for APC 230V Products
    prp.document.label.format pdf
    Size 17.4 KB
    Date 6/8/99
    Description
    Safety Guide for APC 230V Products
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /