Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Lexium 32 & Motors
BSH1001T11A1A Product picture Schneider Electric

BSH1001T11A1A

Green premium brand logo
BSH1001T11A1A Product picture Schneider Electric
BSH1001T11A1A
Green premium brand logo

AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Servo motor
    device short name
    BSH
    maximum mechanical speed
    6000 rpm
    continuous stall torque
    3.3 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
    3.39 N.m for LXM15LD28M3, 230 V, three phase
    3.4 N.m for LXM05AD28F1, 110...120 V, single phase
    3.4 N.m for LXM05AD28M2, 200...240 V, single phase
    3.4 N.m for LXM05AD42M3X, 200...240 V, three phase
    3.4 N.m for LXM05BD28F1, 110...120 V, single phase
    3.4 N.m for LXM05BD28M2, 200...240 V, single phase
    3.4 N.m for LXM05BD42M3X, 200...240 V, three phase
    3.4 N.m for LXM05CD28F1, 110...120 V, single phase
    3.4 N.m for LXM05CD28M2, 200...240 V, single phase
    3.4 N.m for LXM05CD42M3X, 200...240 V, three phase
    2.7 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
    peak stall torque
    6.3 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
    8.5 N.m for LXM05AD28F1, 110...120 V, single phase
    8.5 N.m for LXM05AD28M2, 200...240 V, single phase
    8.5 N.m for LXM05BD28F1, 110...120 V, single phase
    8.5 N.m for LXM05BD28M2, 200...240 V, single phase
    8.5 N.m for LXM05CD28F1, 110...120 V, single phase
    8.5 N.m for LXM05CD28M2, 200...240 V, single phase
    7.5 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
    8.5 N.m for LXM15LD28M3, 230 V, three phase
    8.5 N.m for LXM05AD42M3X, 200...240 V, three phase
    8.5 N.m for LXM05BD42M3X, 200...240 V, three phase
    8.5 N.m for LXM05CD42M3X, 200...240 V, three phase
    nominal output power
    700 W for LXM32.D30M2 at 10 A, 115 V, single phase
    900 W for LXM32.D18M2 at 6 A, 230 V, single phase
    500 W for LXM05AD28F1, 110...120 V, single phase
    500 W for LXM05BD28F1, 110...120 V, single phase
    500 W for LXM05CD28F1, 110...120 V, single phase
    900 W for LXM05AD28M2, 200...240 V, single phase
    900 W for LXM05BD28M2, 200...240 V, single phase
    900 W for LXM05CD28M2, 200...240 V, single phase
    1150 W for LXM15LD28M3, 230 V, three phase
    900 W for LXM05AD42M3X, 200...240 V, three phase
    900 W for LXM05BD42M3X, 200...240 V, three phase
    900 W for LXM05CD42M3X, 200...240 V, three phase
    nominal torque
    2.75 N.m for LXM32.D30M2 at 10 A, 115 V, single phase
    2.9 N.m for LXM05AD28M2, 200...240 V, single phase
    2.9 N.m for LXM05BD28M2, 200...240 V, single phase
    2.9 N.m for LXM05CD28M2, 200...240 V, single phase
    3.16 N.m for LXM05AD28F1, 110...120 V, single phase
    3.16 N.m for LXM05BD28F1, 110...120 V, single phase
    3.16 N.m for LXM05CD28F1, 110...120 V, single phase
    2.2 N.m for LXM32.D18M2 at 6 A, 230 V, single phase
    2.75 N.m for LXM15LD28M3, 230 V, three phase
    2.9 N.m for LXM05AD42M3X, 200...240 V, three phase
    2.9 N.m for LXM05BD42M3X, 200...240 V, three phase
    2.9 N.m for LXM05CD42M3X, 200...240 V, three phase
    nominal speed
    2500 rpm for LXM32.D30M2 at 10 A, 115 V, single phase
    3000 rpm for LXM05AD28M2, 200...240 V, single phase
    3000 rpm for LXM05BD28M2, 200...240 V, single phase
    3000 rpm for LXM05CD28M2, 200...240 V, single phase
    3000 rpm for LXM05AD42M3X, 200...240 V, three phase
    3000 rpm for LXM05BD42M3X, 200...240 V, three phase
    3000 rpm for LXM05CD42M3X, 200...240 V, three phase
    4000 rpm for LXM32.D18M2 at 6 A, 230 V, single phase
    1500 rpm for LXM05AD28F1, 110...120 V, single phase
    1500 rpm for LXM05BD28F1, 110...120 V, single phase
    1500 rpm for LXM05CD28F1, 110...120 V, single phase
    4000 rpm for LXM15LD28M3, 230 V, three phase
    product compatibility
    LXM05AD28F1 at 110...120 V single phase
    LXM05AD28M2 at 200...240 V single phase
    LXM05BD28F1 at 110...120 V single phase
    LXM05BD28M2 at 200...240 V single phase
    LXM05CD28F1 at 110...120 V single phase
    LXM05CD28M2 at 200...240 V single phase
    LXM32.D30M2 at 115 V single phase
    LXM32.D18M2 at 230 V single phase
    LXM05AD42M3X at 200...240 V three phase
    LXM05BD42M3X at 200...240 V three phase
    LXM05CD42M3X at 200...240 V three phase
    LXM15LD28M3 at 230 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP50 standard
    speed feedback resolution
    131072 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Straight connectors
    Complementary
    range compatibility
    Lexium 05
    Lexium 32
    Lexium 15
    supply voltage max
    480 V
    network number of phases
    Three phase
    continuous stall current
    7.3 A
    maximum continuous power
    1.6 W
    maximum current Irms
    18 A for LXM32.D18M2 at 230 V
    15 A for LXM32.D30M2 at 115 V
    23 A for LXM15LD28M3
    25.1 A for LXM05AD28F1
    25.1 A for LXM05AD28M2
    25.1 A for LXM05AD42M3X
    25.1 A for LXM05BD28F1
    25.1 A for LXM05BD28M2
    25.1 A for LXM05BD42M3X
    25.1 A for LXM05CD28F1
    25.1 A for LXM05CD28M2
    25.1 A for LXM05CD42M3X
    maximum permanent current
    25.1 A
    switching frequency
    8 kHz
    second shaft
    Without second shaft end
    shaft diameter
    19 mm
    shaft length
    40 mm
    key width
    30 mm
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    100 mm
    number of motor stacks
    1
    torque constant
    0.45 N.m/A at 120 °C
    back emf constant
    29 V/krpm at 120 °C
    number of motor poles
    8
    rotor inertia
    1.4 kg.cm²
    stator resistance
    0.87 Ohm at 20 °C
    stator inductance
    4 mH at 20 °C
    stator electrical time constant
    4.6 ms at 20 °C
    maximum radial force Fr
    530 N at 5000 rpm
    570 N at 4000 rpm
    630 N at 3000 rpm
    720 N at 2000 rpm
    900 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    168.5 mm
    centring collar diameter
    95 mm
    centring collar depth
    3.5 mm
    number of mounting holes
    4
    mounting holes diameter
    9 mm
    circle diameter of the mounting holes
    115 mm
    net weight
    4.2 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    BSH Servo motor, Motor manual (Version 04)
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servomotors BSH.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    This manual describes technical characteristics, installation, commissioning, and maintenance of the servomotors BSH.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 393.5 KB
    Date 8/18/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1001T11A1A : AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    Description
    AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1001T11A1A : AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    Description
    AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    BSH1001T11A1A : AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    Description
    AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    AC servo motor BSH - 3.39 N.m - 4000 rpm - keyed shaft - without brake - IP50
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Servo Motors Dimensions
    Example with Straight Connectors


    a:
    Power supply for servo motor brake
    b:
    Power supply for servo motor encoder
    (1)
    M4 screw
    (2)
    Shaft end, keyed slot (optional)

    Dimensions in mm

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    39.5

    25.5

    39.5

    39.5

    169

    200

    40

    30

    6 N9

    3.5+0.10

    19 k6

    M6 x 16

    Dimensions in in.

    Straight connectors

    Rotatable angled connectors

    c (without brake)

    c (with brake)

    c1

    c2

    h

    h1

    Ø

    Ø1 for screws

    b1

    b2

    b1

    b2

    1.55

    1.00

    1.55

    1.55

    6.65

    7.87

    1.57

    1.18

    0.24 N9

    0.14+0.10

    0.75 k6

    M6 x 0.63


  • Performance Curves

    115 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D30M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


    230 V Single-Phase Supply Voltage
    Torque/Speed Curves

    Servo motor with LXM32•D18M2 servo drive


    X
    Speed in rpm
    Y
    Torque in Nm
    1
    Peak torque
    2
    Continuous torque


Compare products: /