Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Harmony XVDLS
DL1BEMS Product picture Schneider Electric

DL1BEMS

Green premium brand logo
DL1BEMS Product picture Schneider Electric
DL1BEMS
Green premium brand logo

INCANDESCENT 5W 230VAC/DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Harmony XVP
    accessory / separate part designation
    Incandescent bulb
    accessory / separate part type
    Incandescent bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Beacon and indicator bank
    [Us] rated supply voltage
    230 V
    signalling type
    Steady
    power dissipation in W
    5 W
    sale per indivisible quantity
    10
    Complementary
    bulb base
    BA 15d
    net weight
    0.09 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 10/9/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BEMS : INCANDESCENT 5W 230VAC/DC
    Description
    INCANDESCENT 5W 230VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    INCANDESCENT 5W 230VAC/DC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BEMS : INCANDESCENT 5W 230VAC/DC
    Description
    INCANDESCENT 5W 230VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    INCANDESCENT 5W 230VAC/DC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 10/4/10
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DL1BEMS : INCANDESCENT 5W 230VAC/DC
    Description
    INCANDESCENT 5W 230VAC/DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    INCANDESCENT 5W 230VAC/DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /