Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Easy UPS 3M
E3MUPS80KHB1S Product picture Schneider Electric

E3MUPS80KHB1S

E3MUPS80KHB1S Product picture Schneider Electric
E3MUPS80KHB1S

Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    Easy-to-install, easy-to-connect, easy-to-use, and easy-to-service 80 kVA 3 phase UPS with internal batteries providing a runtime of 9.3 minutes. With advanced product features, robust electrical specifications and compact design, the Easy UPS 3M UPS makes your business continuity easy. Ideal for small and medium data centers and other business critical applications, this UPS is EcoStruxure-ready to give you peace of mind with cloud-based remote monitoring and management. For battery runtime details, see the runtime charts published under the Documents tab. Includes 5x8 start-up service.
    Model Name
    Easy UPS 3M 80kVA 400V 3:3 UPS with internal batteries - 9.3 minutes runtime, Start-up 5x8
    Includes
    Dust filter , Installation guide , Start-Up Service
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , East Timor , Egypt , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guinea , Guyana , French Guiana , Hungary , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Lithuania , Madagascar , Malawi , Malaysia , Mali , Martinique , Mauritania , Mauritius , Mayotte , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Netherlands , Netherlands Antilles , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Viet Nam , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    80.0 KW / 80.0 kVA
    Max Configurable Power (Watts)
    80.0 KW / 80.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Other Output Voltages
    380, 415V
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Voltage THD
    < 3% linear load and <5% non-linear load
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    342 - 477 V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    146 A
    Maximum Short Circuit Withstand (Icw)
    10.0
    Input Total Harmonic Distortion
    Less than 3% for full load
    Batteries & Runtime
    Battery Type
    VRLA
    Nominal Battery Voltage
    240V
    End of Discharge Maximum Battery Current
    222 A
    Communications & Management
    Control panel
    Touch Screen LCD User Interface
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Physical
    Maximum Height
    1970.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1000.0 mm
    Net Weight
    339.0 kg
    Shipping Weight
    387.0 kg
    Shipping Height
    2102.0 mm
    Shipping Width
    750.0 mm
    Shipping Depth
    1125.0 mm
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-450 meters
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    65.000 dB
    Online Thermal Dissipation
    14850.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , EAC , IEC 62040-1-1 , IEC 62040-2 , IEC 62040-3 , IEC 62040-4 , ISTA 2B , RCM , WEEE
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Easy UPS 3 Series 10-200 kVA Brochure (Version V3)
    Description
    Features and benefits, ideal applications, and product specifications
    prp.document.label.format pdf
    Size 1.7 MB
    Date 12/20/19
    Description
    Features and benefits, ideal applications, and product specifications
    User guide
    Format
    Size
    Date
    Add to My Documents
    Easy UPS 3M 60-80 kVA 400 V for Internal Batteries Installation (Version V1)
    Description
    Installation manual containing information on how to install and connect the product.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 10/2/19
    Description
    Installation manual containing information on how to install and connect the product.
    Easy UPS 3M for Internal Batteries Receiving and Unpacking (Version V1)
    Description
    Providing information on storage conditions and how to unpack the product.
    prp.document.label.format pdf
    Size 240.4 KB
    Date 10/2/19
    Description
    Providing information on storage conditions and how to unpack the product.
    Easy UPS 3M Operation Manual (Version V2)
    Description
    Contains information on operation, maintenance and troubleshooting for the users of the Easy UPS 3M
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/23/19
    Description
    Contains information on operation, maintenance and troubleshooting for the users of the Easy UPS 3M
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Battery Runtimes for Easy UPS 3M with Internal Batteries (Version 1.0)
    Description
    Battery runtimes for Easy UPS 3M uninterruptible power supply with internal batteries and modular battery cabinets
    prp.document.label.format pdf
    Size 489.9 KB
    Date 12/17/19
    Description
    Battery runtimes for Easy UPS 3M uninterruptible power supply with internal batteries and modular battery cabinets
    Easy UPS 3M 60-200 kVA Technical Specifications (Version V3)
    Description
    Contains Technical data, Facility planning, drawings, options
    prp.document.label.format pdf
    Size 3.6 MB
    Date 11/20/19
    Description
    Contains Technical data, Facility planning, drawings, options
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Easy UPS 3M Cmim Declaration of Conformity (Version V1)
    Description
    Cmim Declaration of Conformity
    prp.document.label.format pdf
    Size 127.5 KB
    Date 10/21/19
    Description
    Cmim Declaration of Conformity
    Easy UPS 3M Declaration of Conformity (Version V3)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 110.4 KB
    Date 10/21/19
    Description
    EU Declaration of Conformity
    Easy UPS 3M Certificate of Origin (Version V2)
    Description
    Certificate of Origin
    prp.document.label.format pdf
    Size 66.6 KB
    Date 10/21/19
    Description
    Certificate of Origin
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 205 KB
    Date 12/17/19
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /