Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
EFR-25RM7Q Product picture Schneider Electric

View all EOCR

EFR-25RM7Q

EFR-25RM7Q Product picture Schneider Electric
View all EOCR
EFR-25RM7Q

earth fault relay - 0.1..2.5 A - 220 V AC - EP

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    EOCR
    device short name
    EFR
    product or component type
    Protection relay
    protection type
    Earth fault, Ig > Ig setting
    product specific application
    Earth fault protection
    network type
    AC
    network frequency
    50...60 Hz
    protection ajustment range
    0.1...2.5 A
    tripping threshold
    0.1...2.5 A - earth fault current
    Complementary
    [Us] rated supply voltage
    220 V AC
    mounting support
    Flush
    contacts type and composition
    1 C/O (OL)
    short-circuit and overload protection
    By 4 A gG fuse
    [Ue] rated operational voltage
    Power circuit : 600 V AC 50...60 Hz UL
    Power circuit : 690 V AC 50...60 Hz CSA
    Power circuit : 690 V AC 50...60 Hz IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-4-1
    time delay type
    E-Time : 0.2...2 s
    display type
    2 LEDs
    power consumption per relay
    < 2 W
    connections - terminals
    Control circuit : 2 lug-clamp 1...2.5 mm² - flexible - without cable end - M3.5
    Control circuit : 2 cable 1...2.5 mm² - flexible - without cable end - M3.5
    Control circuit : 2 cable 1...2.5 mm² - flexible - with cable end - M3.5
    tightening torque
    1.7 N.m for control circuit - lug-clamp, cable - 7 mm head
    height
    78 mm
    width
    58 mm
    depth
    93 mm
    product weight
    0.313 kg
    Environment
    standards
    IEC 60947-4-1
    IP degree of protection
    IP20 IEC 60529
    ambient air temperature for operation
    -20...60 °C IEC 60947-4-1
    ambient air temperature for storage
    -30...80 °C
    operating altitude
    2000 m
    fire resistance
    650 °C IEC 60695-2-12
    960 °C UL 94
    shock resistance
    15 gn for 11 ms IEC 60068-2-7
    vibration resistance
    2 gn on flush mounting IEC 60068-2-6
    dielectric strength
    2 kV at 50...60 Hz in between case and circuit IEC 60255-5
    1 kV at 50...60 Hz in between contact IEC 60255-5
    2 kV at 50...60 Hz in between circuit IEC 60255-5
    surge withstand
    6 kV IEC 61000-4-5
    electromagnetic compatibility
    Resistance to electrostatic discharge 8 kV air, 6 kV contact IEC 61000-4-2
    Resistance to radiated electromagnetic fields 10 V/m level 3 IEC 61000-4-3
    Resistance to fast transient 2 kV IEC 61000-4-4
    Conducted RF disturbances 10 V EN 61000-4-6
    Conducted RF disturbances class A EN 55011
    [Ith] conventional free air thermal current
    5 A, control circuit
    permissible current
    250 V, 5 A AC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    End of Life Information
    Date
    Size
    Add to My Documents
    TeSys U Power base + Control unit (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TeSys U, power base + control unit (Version 2.0)
    Date 11/30/17
    Size 189.4 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.