Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EOCR
EOCRDGT-30RF7 Product picture Schneider Electric

EOCRDGT-30RF7

Green premium brand logo
EOCRDGT-30RF7 Product picture Schneider Electric
EOCRDGT-30RF7
Green premium brand logo

electronic overload relay - 3..30 A - 85..150 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    EOCR
    device short name
    EOCR-DGT
    product or component type
    Protection relay
    protection type
    Overload, In > OC setting
    Sensitivity to phase loss
    Earth fault, Ig > Ig setting
    Sensitivity to phase reverse
    Phase unbalance, 50 %
    Locked rotor for starting, In > 3 times OC setting
    product specific application
    Overload protection
    network type
    AC
    network frequency
    50...60 Hz
    protection ajustment range
    3…30 A
    tripping threshold
    3...30 A
    1...2.5 A - earth fault current
    Complementary
    [Us] rated supply voltage
    85...150 V AC
    mounting support
    35 mm DIN rail
    Panel
    contacts type and composition
    1 NC + 1 NO (OL)
    short-circuit and overload protection
    By 4 A gG fuse
    [Ue] rated operational voltage
    600 V AC 50...60 Hz for power circuit conforming to UL
    690 V AC 50...60 Hz for power circuit conforming to CSA
    690 V AC 50...60 Hz for power circuit conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    IEC 60947-4-1 6 kV
    reset
    Manual reset
    Electrical 0…1 s by interruption of power supply
    time delay type
    D-Time: 60 - 4 x (I / Is), max 60 s
    O-Time: 0.2...15 s
    E-Time: 0.5 s
    display type
    5 LEDs
    power consumption per relay
    2 W
    connections - terminals
    Control circuit: lug-clamp 2 x 1…2.5 mm²flexible without cable end - M3.5
    Control circuit: cable 2 x 1…2.5 mm²flexible without cable end - M3.5
    Control circuit: cable 2 x 1…2.5 mm²flexible with cable end - M3.5
    Power circuit: lug-clamp 1 x 2.5…25 mm²flexible without cable end - M6
    tightening torque
    Power circuit: 2.5 N.m on lug-clamp, 11 mm
    Control circuit: 1.7 N.m on lug-clamp, cable, 7 mm
    height
    81 mm
    width
    90 mm
    depth
    96 mm
    net weight
    0.423 kg
    Environment
    standards
    IEC 60947-4-1
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C conforming to IEC 60947-4-1
    ambient air temperature for storage
    -30…80 °C
    operating altitude
    2000 m
    fire resistance
    650 °C conforming to IEC 60695-2-12
    960 °C conforming to UL 94
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-7
    vibration resistance
    4 gn on panel mounting conforming to IEC 60068-2-6
    2 gn on 35 mm DIN rail conforming to IEC 60068-2-6
    dielectric strength
    2 kV 50...60 Hz in between case and circuit conforming to IEC 60255-5
    1 kV 50...60 Hz in between contact conforming to IEC 60255-5
    2 kV 50...60 Hz in between circuit conforming to IEC 60255-5
    surge withstand
    6 kV conforming to IEC 61000-4-5
    electromagnetic compatibility
    Resistance to radiated electromagnetic fields: 10 V/m level 3 conforming to IEC 61000-4-3
    Resistance to electrostatic discharge: 8 kV air, 6 kV contact conforming to IEC 61000-4-2
    Resistance to fast transient: 2 kV conforming to IEC 61000-4-4
    Conducted RF disturbances: 10 V conforming to EN 61000-4-6
    Conducted RF disturbances: class A conforming to EN 55011
    [Ith] conventional free air thermal current
    5 A for control circuit
    permissible current
    250 V, 5 A AC
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EOCRDGT-30RF7 : EOCRDGT-30RF7_ROHS_CHINA_DECLARATION
    Description
    EOCRDGT-30RF7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    EOCRDGT-30RF7_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys U Power base + Control unit (Version 1.0)
    Description
    TeSys U Power base + Control unit
    prp.document.label.format pdf
    Size 179 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EOCRDGT-30RF7 : EOCRDGT-30RF7_ROHS_DECLARATION
    Description
    EOCRDGT-30RF7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    EOCRDGT-30RF7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys U, power base + control unit (Version 2.0)
    Description
    TeSys U Power base + Control unit
    prp.document.label.format pdf
    Size 189.4 KB
    Date 12/14/15
    Description
    TeSys U Power base + Control unit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EOCRDGT-30RF7 : EOCRDGT-30RF7_REACH_DECLARATION
    Description
    EOCRDGT-30RF7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    EOCRDGT-30RF7_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /