Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

EVlink Wallbox Plus - T2 attached cable - 3 phase - 32A/22kW

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EVlink
    product name
    EVlink Wallbox Plus
    product or component type
    Charging station
    device short name
    EVH3
    poles description
    3P + N
    mounting mode
    Wall-mounted
    offer type
    Integrated RDC-DD
    Max power
    22 kW 32 A
    Number of charge point
    1
    Connection to the vehicle
    Attached cable T2 right side 4 m
    access control system
    Key
    Complementary
    rated supply voltage
    380...415 V AC 50/60 Hz
    earthing system
    Compatible IT with additional isolation transformer on the power supply
    TN-S
    TT
    number of inputs
    1
    input type
    Contact for power limitation
    Contact for delayed charging
    Digital input for French utility electricity meter for dynamic energy management
    control type
    1 white button, function: stop/restart
    local signalling
    1 multi-colour indicator light, function: status indication
    height
    480 mm
    width
    330 mm
    depth
    170 mm
    product weight
    7.6 kg
    colour
    Grey RAL 7016
    White RAL 9003
    standards
    IEC 61851-1
    IEC 62196-1
    IEC 61851-22
    IEC 62196-2
    product certifications
    CE
    CB
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
    ambient air temperature for operation
    -30...50 °C
    ambient air temperature for storage
    -40...80 °C
    relative humidity
    5...95 %
    Offer Sustainability
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents & Downloads

    Language
    • English
    • French
    • German
    • Norwegian
    Catalogue
    Date
    Size
    Add to My Documents
    EVlink - Electric vehicle charging solutions - catalogue April 2019 (Version 6.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    EVlink Wallbox Plus - Installation Guide (Version 02)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.