Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EasyPact EZC
EZCV250N4080 Product picture Schneider Electric

EZCV250N4080

Green premium brand logo
EZCV250N4080 Product picture Schneider Electric
EZCV250N4080
Green premium brand logo

circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    EasyPact
    product or component type
    Circuit breaker
    device short name
    Easypact EZCV250N
    circuit breaker name
    Easypact EZCV250N
    device application
    Distribution
    poles description
    4P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    250 A at 40 °C
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    440 V AC 50/60 Hz conforming to IEC 60947-2
    breaking capacity code
    N
    breaking capacity
    20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    25 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    10 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    42.5 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    12.5 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit rating
    80 A at 40 °C
    protection type
    Overload protection
    Short-circuit protection
    Earth-leakage protection
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    10000 cycles
    electrical durability
    Category A: 5000 cycles 415 V AC 50/60 Hz conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    neutral protection setting
    Without protection
    earth-leakage protection
    With
    height
    165 mm
    width
    140 mm
    depth
    68 mm
    Environment
    standards
    GB/T 14048.2
    JIS C8201-2-2
    EN/IEC 60947-1
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -35…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EZC Catalog (Version 1.0)
    Description
    EZC Catalog
    prp.document.label.format pdf
    Size 18.7 MB
    Date 6/30/17
    Description
    EZC Catalog
    CAD
    Format
    Size
    Date
    Add to My Documents
    EASY PACT EZCV250 4P CAD STP (Version 1.0)
    Files in document
    stp
    28.2 MB
    zip
    6.4 MB
    Description
    EASY PACT EZCV250 4P CAD STP
    prp.document.label.format zip
    Size 34.6 MB
    Date 12/7/18
    Files in document
    stp
    28.2 MB
    zip
    6.4 MB
    Description
    EASY PACT EZCV250 4P CAD STP
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EZCV250N4080 : circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    Description
    circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 291.7 KB
    Date 7/10/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 148.7 KB
    Date 12/18/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EZCV250N4080 : circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    Description
    circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP EasyPact 250 (Version 2.0)
    Description
    None
    prp.document.label.format pdf
    Size 193.4 KB
    Date 1/15/13
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EZCV250N4080 : circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    Description
    circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    circuit breaker Easypact EZCV250N - TMD - 80 A - 4 poles 4d
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 6 MB
    Date 1/23/15
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings



  • Assembly



  • Performance Curves



Compare products: /