Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Lexium 62 & Motors
FCE307075A200 Product picture Schneider Electric

FCE307075A200

FCE307075A200 Product picture Schneider Electric
FCE307075A200

Hybrid cable for Stainless LXM62-SC005_16mm, 7.5m

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Hybrid cable
    Complementary
    range compatibility
    Lexium 62
    product compatibility
    LXM 62 servo drive
    SHS servo motor
    type of cable
    Shielded motor cable
    connector type
    3 plug-in
    1 RJ45
    material
    Plastic
    accessory / separate part destination
    Holding brake
    Servo motor
    cable length
    7.5 m
    net weight
    2.564 kg
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 10/31/18
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /